/content/hbtbt/ae/en/search-results.html

    Plant & Integration Controllers

    IQ422 Controller

    IQ422 controller by Trend uses Ethernet and TCP/IP networking technologies with embedded XML. The controller is fully compatible with other Trend IQ controllers.

    Overview

    Trend’s IQ422 controller uses Ethernet and TCP/IP networking technologies with embedded XML. The controller is fully compatible with other Trend IQ controllers. BACnet® over IP are available as options. A local PC or display can be connected to the RS232 port. A Wall bus port is also provided for use with room displays.

    Features & Benefits:
    • Ethernet 10/100 Mbps main network with TCP/IP protocol
    • Trend current loop LAN option
    • Embedded XML Web Services as standard
    • Automatic time synchronization and daylight saving via SNTP
    Certifications:
    • EN61326-1:2006
    • EN61010-1:2010
    • Q422/24VAC variants are UL rated as ‘UL916 listed open energy management equipment
    • CSA22.2 No. 205-M1983
    • CB certificate
    • For 230 VAC
    • NO80024/M1
    • For 24 VAC
    • NO80023/M1
    Others
    Name
    Description
    File Size
    Date
    Size
    IQ4 XNC系列 控制器 用户手册
    application/pdf 218.21 KB
    11/16/2022
    218.21 KB
    IQ422, IQ4NC-00, IQ4NC-12 Controllers
    application/pdf 1.52 MB
    4/5/2023
    1.52 MB
    IQ422, IQ4NC-00, IQ4NC-12 Controllers
    application/pdf 1.4 MB
    4/5/2023
    1.4 MB
    IQ422, IQ4NC-00, IQ4NC-12 Controllers
    application/pdf 1.4 MB
    4/5/2023
    1.4 MB
    IQ422系列 IP控制器 用户手册
    application/pdf 546.52 KB
    11/16/2022
    546.52 KB
    Name
    Description
    File Size
    Date
    Size
    IQ4 XNC系列 控制器 用户手册
    application/pdf 218.21 KB
    11/16/2022
    218.21 KB
    IQ422, IQ4NC-00, IQ4NC-12 Controllers
    application/pdf 1.52 MB
    4/5/2023
    1.52 MB
    IQ422, IQ4NC-00, IQ4NC-12 Controllers
    application/pdf 1.4 MB
    4/5/2023
    1.4 MB
    IQ422, IQ4NC-00, IQ4NC-12 Controllers
    application/pdf 1.4 MB
    4/5/2023
    1.4 MB
    IQ422系列 IP控制器 用户手册
    application/pdf 546.52 KB
    11/16/2022
    546.52 KB
    Name
    Description
    File Size
    Date
    Size
    IQ4 XNC系列 控制器 用户手册
    218.21 KB
    11/16/2022
    IQ422, IQ4NC-00, IQ4NC-12 Controllers
    1.52 MB
    4/5/2023
    IQ422, IQ4NC-00, IQ4NC-12 Controllers
    1.4 MB
    4/5/2023
    IQ422, IQ4NC-00, IQ4NC-12 Controllers
    1.4 MB
    4/5/2023
    IQ422系列 IP控制器 用户手册
    546.52 KB
    11/16/2022
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    IQ422-1000U500000
    IQ4221224VAC-IQ422 controller 6UI 6AO 24 Vac supply Ethernet Datasheet TA201260
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq422-1000u500000-iq422-controller-primaryimage
    IQ422-1000U500000
    IQ4221224VAC-IQ422 controller 6UI 6AO 24 Vac supply Ethernet Datasheet TA201260
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq422-1000u500000-iq422-controller-primaryimage
    IQ422-1000U500200
    IQ42212INT24VAC Controller, 24V AC Supply, 6 Inputs, 6 Outputs, IQ Interfacing
    IQ422-1000U500200
    IQ42212INT24VAC Controller, 24V AC Supply, 6 Inputs, 6 Outputs, IQ Interfacing
    IQ422-1000U501000
    IQ42212BAC24VAC-IQ422 controller 6UI 6AO 24 Vac supply Ethernet and BACnet over IP Datasheet TA201260
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq422-1000u501000-iq422-controller-primaryimage
    IQ422-1000U501000
    IQ42212BAC24VAC-IQ422 controller 6UI 6AO 24 Vac supply Ethernet and BACnet over IP Datasheet TA201260
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq422-1000u501000-iq422-controller-primaryimage
    IQ422-1000U501200
    IQ42212INTBAC24VAC Controller, 24V AC Supply, 6 Inputs, 6 Outputs, IQ Interfacing, IP BACnet
    IQ422-1000U501200
    IQ42212INTBAC24VAC Controller, 24V AC Supply, 6 Inputs, 6 Outputs, IQ Interfacing, IP BACnet
    IQ422-1000U800000
    IQ42212230-IQ422 controller 6UI 6AO 230 Vac supply Ethernet Datasheet TA201260
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq422-1000u800000-iq422-controller-primaryimage
    IQ422-1000U800000
    IQ42212230-IQ422 controller 6UI 6AO 230 Vac supply Ethernet Datasheet TA201260
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq422-1000u800000-iq422-controller-primaryimage
    IQ422-1000U800200
    IQ42212INT230 Controller, 230V AC Supply, 6 Inputs, 6 Outputs, IQ Interfacing
    IQ422-1000U800200
    IQ42212INT230 Controller, 230V AC Supply, 6 Inputs, 6 Outputs, IQ Interfacing
    IQ422-1000U801000
    IQ42212BAC230-IQ422 controller 6UI 6AO 230 Vac supply Ethernet and BACnet over IP Datasheet TA201260
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq422-1000u801000-iq422-controller-primaryimage
    IQ422-1000U801000
    IQ42212BAC230-IQ422 controller 6UI 6AO 230 Vac supply Ethernet and BACnet over IP Datasheet TA201260
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq422-1000u801000-iq422-controller-primaryimage
    IQ422-1000U801200
    IQ42212INTBAC230 Controller, 230V AC Supply, 6 Inputs, 6 Outputs, IQ Interfacing, IP BACnet
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq422-1000u801200-iq422-controller-primaryimage
    IQ422-1000U801200
    IQ42212INTBAC230 Controller, 230V AC Supply, 6 Inputs, 6 Outputs, IQ Interfacing, IP BACnet
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq422-1000u801200-iq422-controller-primaryimage
    IQ422-1010U500000
    IQ42212LAN24VAC-IQ422 controller 6UI 6AO 24 Vac supply Trend current loop Lan and Ethernet Datasheet TA201260
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq422-1010u500000-iq422-controller-primaryimage
    IQ422-1010U500000
    IQ42212LAN24VAC-IQ422 controller 6UI 6AO 24 Vac supply Trend current loop Lan and Ethernet Datasheet TA201260
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq422-1010u500000-iq422-controller-primaryimage
    IQ422-1010U500200
    IQ42212INTLAN24VAC Controller, 24V AC Supply, 6 Inputs, 6 Outputs, Trend Current Loop, IQ Interfacing
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq422-1010u500200-iq422-controller-primaryimage-1
    IQ422-1010U500200
    IQ42212INTLAN24VAC Controller, 24V AC Supply, 6 Inputs, 6 Outputs, Trend Current Loop, IQ Interfacing
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq422-1010u500200-iq422-controller-primaryimage-1