/content/hbtbt/ae/en/search-results.html

    Plant & Integration Controllers

    IQ4E Controller

    The IQ™4E controller has 10 universal inputs and 6 analogue voltage outputs and is expandable up to 192 points (depending on the controller variant) by adding I/O modules.

    Overview

    The IQ™4E controller has 10 universal inputs and 6 analogue voltage outputs and is expandable up to 192 points (depending on the controller variant) by adding I/O modules. This flexibility makes it suitable for a broad range of applications. The IQ4E controller uses Ethernet and TCP/IP networking technologies with embedded XML and is fully compatible with other Trend IQ controllers. The IQ4E supports BACnet over IP as standard. Trend communications over a current loop LAN is available as an option. A local PC or display (e.g. IQView4) can be connected to the RS232 port. A Wall bus port is also provided for use with room displays.

    Features & Benefits:
    • I/O bus length up to 300 m (328 yards)
    • Ethernet 10/100 Mbps main network with TCP/IP protocol
    • Trend current loop LAN option
    • Embedded XML Web Services as standard
    • Wall bus for connection of room displays
    • RS232 and USB local supervisor/engineering ports
    • Automatic time synchronization and daylight saving via SNTP
    • DIN rail mounting, DIN 19 size 2 standard enclosure
    • Optional IQ Interfacing to Serial and IP MODBUS devices
    Certifications:
    • BACnet™
    • EN61326-1:2013
    • 230VAC EN61010-1:2010
    • 24VAC UL 60730-1 4th Edition
    • IQ4E/LAN/230 NO90303
    • IQ4E/230 NO90304
    Specifications

    Others

    • Brand
      • Trend

    Others

    • Brand
      • Trend
    • Brand : Trend
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Communication_Technology@communication_technology|For_Use_With@for_use_with|Maximum_I_O_Expansion@maximum_i_o_expansion|Maximum_Shipping_Storage_Temperature@maximum_shipping_storage_temperature

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    IQ4E -2040U841000
    IQ4E32LANBAC230-IQ4E expandable to 32 IO channels Trend current loop and 230 Vac supply Datasheet TA201340
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQ4E-2050U561100
    IQ4E -2040U841000
    IQ4E32LANBAC230-IQ4E expandable to 32 IO channels Trend current loop and 230 Vac supply Datasheet TA201340
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQ4E-2050U561100
    IQ4E -2050U531000
    IQ4E16BAC24VAC-IQ4E with 16 IO channels and 24 Vac supply Datasheet TA201340
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq4e-2050u531000-iq-4e-controller-primaryimage
    IQ4E -2050U531000
    IQ4E16BAC24VAC-IQ4E with 16 IO channels and 24 Vac supply Datasheet TA201340
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq4e-2050u531000-iq-4e-controller-primaryimage
    IQ4E -2050U531200
    IQ4E16INTBAC24VAC IQ4E Controller,16 Channel, IQ Interfacing, Current Loop, 24V AC
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQ4E-2050U561100
    IQ4E -2050U531200
    IQ4E16INTBAC24VAC IQ4E Controller,16 Channel, IQ Interfacing, Current Loop, 24V AC
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQ4E-2050U561100
    IQ4E -2050U541000
    IQ4E32BAC24VAC-IQ4E expandable to 32 IO channels and 24 Vac supply Datasheet TA201340
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQ4E-2050U561100
    IQ4E -2050U541000
    IQ4E32BAC24VAC-IQ4E expandable to 32 IO channels and 24 Vac supply Datasheet TA201340
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQ4E-2050U561100
    IQ4E -2050U541200
    IQ4E32INTBAC24VAC IQ4E Controller,32 Channel, IQ Interfacing, Current Loop, 24V AC
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQ4E-2050U561100
    IQ4E -2050U541200
    IQ4E32INTBAC24VAC IQ4E Controller,32 Channel, IQ Interfacing, Current Loop, 24V AC
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQ4E-2050U561100
    IQ4E -2050U551000
    IQ4E64BAC24VAC-IQ4E expandable to 64 IO channels and 24 Vac supply Datasheet TA201340
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQ4E-2050U561100
    IQ4E -2050U551000
    IQ4E64BAC24VAC-IQ4E expandable to 64 IO channels and 24 Vac supply Datasheet TA201340
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQ4E-2050U561100
    IQ4E -2050U551200
    IQ4E64INTBAC24VAC-IQ4E expandable to 64 IO channels with IQ Interfacing and 24 Vac48V dc supply
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQ4E-2040U541200
    IQ4E -2050U551200
    IQ4E64INTBAC24VAC-IQ4E expandable to 64 IO channels with IQ Interfacing and 24 Vac48V dc supply
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQ4E-2040U541200
    IQ4E -2050U561000
    IQ4E96BAC24VAC-IQ4E expandable to 96 IO channels and 24 Vac supply Datasheet TA201340
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq4e-2050u561000-iq-4e-controller-primaryimage
    IQ4E -2050U561000
    IQ4E96BAC24VAC-IQ4E expandable to 96 IO channels and 24 Vac supply Datasheet TA201340
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq4e-2050u561000-iq-4e-controller-primaryimage
    IQ4E -2050U561100
    IQ4E96XNCBAC24VAC-IQ4E expandable to 96 IO channels and 24 Vac supply, XNC functionality, Ethernet and BACnet over IP
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq4e-2050u561100-iq-4e-controller-primaryimage
    IQ4E -2050U561100
    IQ4E96XNCBAC24VAC-IQ4E expandable to 96 IO channels and 24 Vac supply, XNC functionality, Ethernet and BACnet over IP
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq4e-2050u561100-iq-4e-controller-primaryimage
    IQ4E -2050U561200
    IQ4E96INTBAC24VAC-IQ4E expandable to 96 IO channels with IQ Interfacing and 24 Vac48V dc supply
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQ4E-2040U541200
    IQ4E -2050U561200
    IQ4E96INTBAC24VAC-IQ4E expandable to 96 IO channels with IQ Interfacing and 24 Vac48V dc supply
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQ4E-2040U541200