/content/hbtbt/ae/en/search-results.html

    Plant & Integration Controllers

    IQ4NC Controller

    The IQ4NC enables Trend networks on different media (either Ethernet, Trend current loop, or MS/TP) to be joined together in various configurations.

    Overview

    The IQ4NC enables Trend networks on different media (either Ethernet, Trend current loop, or MS/TP) to be joined together in various configurations. It provides 4 virtual CNCs which allow supervisors or tools on the Ethernet network to connect to the Trend system.

    The IQ4NC/00 has no I/O channels, the IQ4NC/12 has 12, the IQ4NC/16/... and IQ4NC/32/have 16 I/O channels. External I/O modules enable the IQ4NC/32/... to be expanded to 32 I/O channels.

    Features & Benefits:
    • Trend system interface with MS/TP trunk (e.g. IQecos)
    • BACnet over MS/TP ? Extend Trend network from Ethernet to Trend current loop
    • BACnet over IP
    • Communication mode configuration facilitated by IQ web pages
    • INC alarm forwarding (e.g. enabling IQeco alarms to be forwarded to an IP address
    Others
    Name
    Description
    File Size
    Date
    Size
    IQ4 XNC系列 控制器 用户手册
    application/pdf 218.21 KB
    11/16/2022
    218.21 KB
    IQ422, IQ4NC-00, IQ4NC-12 Controllers
    application/pdf 1.4 MB
    4/5/2023
    1.4 MB
    IQ422, IQ4NC-00, IQ4NC-12 Controllers
    application/pdf 1.52 MB
    4/5/2023
    1.52 MB
    IQ4E, IQ4NC-16, IQ4NC-32 Contrôleur
    application/pdf 1.43 MB
    4/5/2023
    1.43 MB
    IQ422, IQ4NC-00, IQ4NC-12 Controllers
    application/pdf 1.4 MB
    4/5/2023
    1.4 MB
    Installationsanleitung – Montage IQ4E, IQ4NC-16 IQ4NC-32 DDC-Station
    application/pdf 1.41 MB
    4/5/2023
    1.41 MB
    IQ4E, IQ4NC-16, IQ4NC-32 Controller
    application/pdf 1.41 MB
    4/5/2023
    1.41 MB
    IQ4E, IQ4NC-16, IQ4NC-32 Controller
    application/pdf 1.41 MB
    4/5/2023
    1.41 MB
    IQ422, IQ4NC-00, IQ4NC-12 Contrôleurs
    application/pdf 1.43 MB
    4/5/2023
    1.43 MB
    Installationsanleitung – Montage IQ422, IQ4NC-00, IQ4NC-12 DDC-Stationen
    application/pdf 1.44 MB
    4/5/2023
    1.44 MB
    IQ4NC Controllers
    application/pdf 926.14 KB
    5/14/2023
    926.14 KB
    IQ4-...-XNC-... Interfaccia
    application/pdf 743.88 KB
    5/14/2023
    743.88 KB
    IQ4NC Controllori
    application/pdf 908.52 KB
    5/14/2023
    908.52 KB
    IQ4NC Contrôleurs
    application/pdf 908.76 KB
    5/14/2023
    908.76 KB
    Datenblatt IQ4-...-XNC-... Schnittstelle
    application/pdf 844.19 KB
    5/14/2023
    844.19 KB
    IQ4-…-XNC-...Interface
    application/pdf 720.51 KB
    5/14/2023
    720.51 KB
    IQ4-…-XNC-… Interface
    application/pdf 1.26 MB
    5/14/2023
    1.26 MB
    IQ4-...-XNC-... Interface
    application/pdf 720.51 KB
    5/14/2023
    720.51 KB
    IQ3...-MSTP-BINC-.. MS-TP BACnet Internetwork Node Controller
    application/pdf 1.27 MB
    5/14/2023
    1.27 MB
    Datenblatt IQ4NC DDC-Stationen
    application/pdf 910.63 KB
    5/14/2023
    910.63 KB
    IQ4NC系列 IP控制器 用户手册
    application/pdf 292.51 KB
    11/16/2022
    292.51 KB
    Name
    Description
    File Size
    Date
    Size
    IQ4 XNC系列 控制器 用户手册
    application/pdf 218.21 KB
    11/16/2022
    218.21 KB
    IQ422, IQ4NC-00, IQ4NC-12 Controllers
    application/pdf 1.4 MB
    4/5/2023
    1.4 MB
    IQ422, IQ4NC-00, IQ4NC-12 Controllers
    application/pdf 1.52 MB
    4/5/2023
    1.52 MB
    IQ4E, IQ4NC-16, IQ4NC-32 Contrôleur
    application/pdf 1.43 MB
    4/5/2023
    1.43 MB
    IQ422, IQ4NC-00, IQ4NC-12 Controllers
    application/pdf 1.4 MB
    4/5/2023
    1.4 MB
    Installationsanleitung – Montage IQ4E, IQ4NC-16 IQ4NC-32 DDC-Station
    application/pdf 1.41 MB
    4/5/2023
    1.41 MB
    IQ4E, IQ4NC-16, IQ4NC-32 Controller
    application/pdf 1.41 MB
    4/5/2023
    1.41 MB
    IQ4E, IQ4NC-16, IQ4NC-32 Controller
    application/pdf 1.41 MB
    4/5/2023
    1.41 MB
    IQ422, IQ4NC-00, IQ4NC-12 Contrôleurs
    application/pdf 1.43 MB
    4/5/2023
    1.43 MB
    Installationsanleitung – Montage IQ422, IQ4NC-00, IQ4NC-12 DDC-Stationen
    application/pdf 1.44 MB
    4/5/2023
    1.44 MB
    IQ4NC Controllers
    application/pdf 926.14 KB
    5/14/2023
    926.14 KB
    IQ4-...-XNC-... Interfaccia
    application/pdf 743.88 KB
    5/14/2023
    743.88 KB
    IQ4NC Controllori
    application/pdf 908.52 KB
    5/14/2023
    908.52 KB
    IQ4NC Contrôleurs
    application/pdf 908.76 KB
    5/14/2023
    908.76 KB
    Datenblatt IQ4-...-XNC-... Schnittstelle
    application/pdf 844.19 KB
    5/14/2023
    844.19 KB
    IQ4-…-XNC-...Interface
    application/pdf 720.51 KB
    5/14/2023
    720.51 KB
    IQ4-…-XNC-… Interface
    application/pdf 1.26 MB
    5/14/2023
    1.26 MB
    IQ4-...-XNC-... Interface
    application/pdf 720.51 KB
    5/14/2023
    720.51 KB
    IQ3...-MSTP-BINC-.. MS-TP BACnet Internetwork Node Controller
    application/pdf 1.27 MB
    5/14/2023
    1.27 MB
    Datenblatt IQ4NC DDC-Stationen
    application/pdf 910.63 KB
    5/14/2023
    910.63 KB
    IQ4NC系列 IP控制器 用户手册
    application/pdf 292.51 KB
    11/16/2022
    292.51 KB
    Name
    Description
    File Size
    Date
    Size
    IQ4 XNC系列 控制器 用户手册
    218.21 KB
    11/16/2022
    IQ422, IQ4NC-00, IQ4NC-12 Controllers
    1.4 MB
    4/5/2023
    IQ422, IQ4NC-00, IQ4NC-12 Controllers
    1.52 MB
    4/5/2023
    IQ4E, IQ4NC-16, IQ4NC-32 Contrôleur
    1.43 MB
    4/5/2023
    IQ422, IQ4NC-00, IQ4NC-12 Controllers
    1.4 MB
    4/5/2023
    Installationsanleitung – Montage IQ4E, IQ4NC-16 IQ4NC-32 DDC-Station
    1.41 MB
    4/5/2023
    IQ4E, IQ4NC-16, IQ4NC-32 Controller
    1.41 MB
    4/5/2023
    IQ4E, IQ4NC-16, IQ4NC-32 Controller
    1.41 MB
    4/5/2023
    IQ422, IQ4NC-00, IQ4NC-12 Contrôleurs
    1.43 MB
    4/5/2023
    Installationsanleitung – Montage IQ422, IQ4NC-00, IQ4NC-12 DDC-Stationen
    1.44 MB
    4/5/2023
    IQ4NC Controllers
    926.14 KB
    5/14/2023
    IQ4-...-XNC-... Interfaccia
    743.88 KB
    5/14/2023
    IQ4NC Controllori
    908.52 KB
    5/14/2023
    IQ4NC Contrôleurs
    908.76 KB
    5/14/2023
    Datenblatt IQ4-...-XNC-... Schnittstelle
    844.19 KB
    5/14/2023
    IQ4-…-XNC-...Interface
    720.51 KB
    5/14/2023
    IQ4-…-XNC-… Interface
    1.26 MB
    5/14/2023
    IQ4-...-XNC-... Interface
    720.51 KB
    5/14/2023
    IQ3...-MSTP-BINC-.. MS-TP BACnet Internetwork Node Controller
    1.27 MB
    5/14/2023
    Datenblatt IQ4NC DDC-Stationen
    910.63 KB
    5/14/2023
    IQ4NC系列 IP控制器 用户手册
    292.51 KB
    11/16/2022
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    IQ4NC-1040U501000
    IQ4NC1224-IQ4NC with 12 IO channels with 24 Vac supply Datasheet TA201288
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq4nc-controllers-primaryimage
    IQ4NC-1040U501000
    IQ4NC1224-IQ4NC with 12 IO channels with 24 Vac supply Datasheet TA201288
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq4nc-controllers-primaryimage
    IQ4NC-1040U501200
    IQ4NC12INT24VAC-IQ4NC with 12 IO channels and IQ Interfacing (24Vac)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq4nc-controllers-primaryimage-1
    IQ4NC-1040U501200
    IQ4NC12INT24VAC-IQ4NC with 12 IO channels and IQ Interfacing (24Vac)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq4nc-controllers-primaryimage-1
    IQ4NC-1040U511000
    IQ4NC0024-IQ4NC with zero IO channels with 24 Vac supply Datasheet TA201287
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq4nc-controllers-primaryimage
    IQ4NC-1040U511000
    IQ4NC0024-IQ4NC with zero IO channels with 24 Vac supply Datasheet TA201287
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq4nc-controllers-primaryimage
    IQ4NC-1040U511200
    IQ4NC00INT24VAC-IQ4NC with zero IO channels and IQ Interfacing (24Vac)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq4nc-controllers-primaryimage
    IQ4NC-1040U511200
    IQ4NC00INT24VAC-IQ4NC with zero IO channels and IQ Interfacing (24Vac)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq4nc-controllers-primaryimage
    IQ4NC-1040U801000
    IQ4NC12230-IQ4NC with 12 IO channels with 230 Vac supply Datasheet TA201286
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq4nc-controllers-primaryimage
    IQ4NC-1040U801000
    IQ4NC12230-IQ4NC with 12 IO channels with 230 Vac supply Datasheet TA201286
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq4nc-controllers-primaryimage
    IQ4NC-1040U801200
    IQ4NC12INT230-IQ4NC with 12 IO channels, IQ interfacing and 230 Vac supply
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq4nc-controllers-primaryimage
    IQ4NC-1040U801200
    IQ4NC12INT230-IQ4NC with 12 IO channels, IQ interfacing and 230 Vac supply
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq4nc-controllers-primaryimage
    IQ4NC-1040U811000
    IQ4NC00230-IQ4NC with zero IO channels with 230 Vac supply Datasheet TA201285
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq4nc-controllers-primaryimage
    IQ4NC-1040U811000
    IQ4NC00230-IQ4NC with zero IO channels with 230 Vac supply Datasheet TA201285
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq4nc-controllers-primaryimage
    IQ4NC-1040U811200
    IQ4NC00INT230-IQ4NC with without inputs or outputs with IQ interfacing and 230 Vac supply
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq4nc-controllers-primaryimage
    IQ4NC-1040U811200
    IQ4NC00INT230-IQ4NC with without inputs or outputs with IQ interfacing and 230 Vac supply
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq4nc-controllers-primaryimage
    IQ4NC-2040U531100
    IQ4NC16XNC24VAC-IQ4NC with 16 IO channels, XNC functionality and 24Vac supply Datasheet TA201285
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq4nc-controllers-primaryimage
    IQ4NC-2040U531100
    IQ4NC16XNC24VAC-IQ4NC with 16 IO channels, XNC functionality and 24Vac supply Datasheet TA201285
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq4nc-controllers-primaryimage
    IQ4NC-2040U541100
    IQ4NC32XNC24VAC-IQ4NC with 16 IO channels (expandable to 32), XNC functionality and 24Vac supply Datasheet TA201285
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq4nc-controllers-primaryimage
    IQ4NC-2040U541100
    IQ4NC32XNC24VAC-IQ4NC with 16 IO channels (expandable to 32), XNC functionality and 24Vac supply Datasheet TA201285
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iq4nc-controllers-primaryimage