Plant & Integration Controllers
Opus Executive Controller
Opus Executive Controllers functions as an open Building Automation System (BAS) network manager that combines integrated control, supervision, data logging, alarming, and scheduling into a single controller platform.
Opus Executive Controllers functions as an open Building Automation System (BAS) network manager that combines integrated control, supervision, data logging, alarming, and scheduling into a single controller platform. BAS supervisory control for HVAC, lighting and energy management applications for any size building, small or large. Ideal for applications with limited wall or panel space and that only require distributed I/O. The Executive controllers are designed to integrate diverse devices into a seamless system, as it supports a wide range of open protocols, including BACnet®, MODBUS® and LonWorks®. The controllers also supports Novar Net protocol and are backward compatible with most Novar Logic One and Spectrum field controllers.
Features & Benefits:- Open protocols support
- Accessible w/web browser
- Small compact design
- Easy to install
- Listed device: CUL/UL E90949
- Standards used: UL 916, Energy Management Equipment CSA C22.2, No. 205-M1983
- “Signal Equipment”, CE, FCC Part 15, Class A
Others
- Brand
- Honeywell Multisite
Others
- Brand
- Honeywell Multisite
- Brand : Honeywell Multisite