/content/hbtbt/ae/en/search-results.html

    Plant & Integration Controllers

    Trend Open Network Node

    Discontinued

    TONN8 is a Trend Network device that enables a Tend system to interface with a wide range of 3rd party system.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    TONN8 is a Trend Network device that enables a Tend system to interface with a wide range of 3rd party system. TONN8 utilises the powerful Nigara 4 Framework to enable the integration of heating, ventilation Hvac and Non Hvac system

    Features & Benefits:
    • 2 Onboard Ethernet Ports
    • 2 Onboard RS-485 Ports
    • Expansion Modules available to communication to port RS-485, LON FFT
    • WIFI option for wireless access point or client operation
    • DIN rail or surface mounting
    • 24Vac/Vdc supply