PLCs
High Power Standby Controller
The PCD3.M6880 Standby Controllers are for creating redundant automation solutions, to ensure the uninterrupted operation of systems and processes. Modular PCD3 standby controller with 2 Ethernet TCP/IP ports and co-processor for standby operation.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The PCD3.M6880 Standby Controllers are for creating redundant automation solutions, to ensure the uninterrupted operation of systems and processes.PCD3 Standby processor unit with 2 Ethernet TCP/IP and Co-processor for Standby operation, web and FTP server, file system, CPU with 2 MByte user program, 1 MByte SRam extension memory, 128 MByte user Flash memory with file system, clock (RTC), data protection 1-3 years, USB port for PG5, up to 1024 I/O, 2 interrupt inputs, RS-485 for Profi-S-Net/MPI/S-Bus.
Features & Benefits:- Based on the modular and robust PCD3 family, using standard modules
- Simple system architecture to reduce costs
- Standby processors with shared Ethernet Remote I/Os avoids the duplication of the inputs/outputs and the sensors/ actuators
- Programmable remote I/Os create intelligent decentralized nodes to provide additional reliability
- The network uses standard Ethernet components, and can run over a standard Ethernet TCP/IP network along with other services
- CE
- EN61131-2:2007
- EN61000-6-4:2007 +A1:2011
- EN50581:2012
- EMC: 2014/30/EU
- LVD: 2014/25/EU
- RoHS Directive: 2011/65/EU
- IP 20 according to EN60529
- EAC Mark of Conformity for Machinery Exports to Russia, Kazakhstan or Belarus
- ABS: Certficate nr.: 16-HG1527910-PDA
- DNV-GL: Certificate nr.: MRA000002Z