PLCs
Standard CPU Basic Module
The Saia PCD3.M5 is a high-performance CPU with a modular cassette design. CPU basic module with Ethernet TCP/IP and Profibus-DP Slave 1.5 Mbits, 1 MB program memory.
The Saia PCD3.M5 is a high-performance CPU with a modular cassette design. CPU basic module with Ethernet TCP/IP and Profibus-DP Slave 1.5 Mbits, 1 MB program memory. With its fast processor and high system resources, it can run up to 13 communications interfaces and reliably perform even the most demanding control and communications tasks. The generous memory resources (up to 4 GB) enable it to record, monitor, and archive and control the data and statuses of all system groups.
Others
- Brand
- Saia Burgess Controls (SBC)
Others
- Brand
- Saia Burgess Controls (SBC)
- Brand : Saia Burgess Controls (SBC)