/content/hbtbt/ae/en/search-results.html

    Temperature Controllers

    Condenser Control Module

    The Condenser Control Module is one of the components of Novar’s Spectrum® Refrigeration Control System. It controls up to ten condenser programmable outputs.

    Overview

    The Condenser Control Module is one of the components of Novar’s Spectrum® Refrigeration Control System. It controls up to ten condenser programmable outputs. The operation of this module is based on programmable settings and system information that is processed through the Refrigeration Controller and communicated to the Condenser Control Module. The Condenser Control Module also has two inputs for compressor discharge pressure and outside air temperature.

    Features & Benefits:
    • Controls up to ten condenser programmable outputs
    • Two inputs
    Certifications:
    • UL 873
    • CSA C22.2
    Specifications

    Others

    • Brand
      • Alerton
      • Honeywell Multisite

    Others

    • Brand
      • Alerton
      • Honeywell Multisite
    • Brand : Alerton|Honeywell Multisite