/content/hbtbt/ae/en/search-results.html

Temperature Controllers

Contactor Panel with KE2 Evap Kit

The Kit consists of Contactor Panel with KE2 Evap-RE, high voltage safety shield, 40’ colour temperature sensors, door switch, pressure transducer, 40’ pressure transducer cable, KE2 Simple Interface Board, air sensor mount and 120 Voltage jumper.

Overview

Contactor Panel With KE2 Evap Kits are consists of Contactor Panel with KE2 Evap-RE, high voltage safety shield, 40’ colour temperature sensors, door switch, pressure transducer and, 40’ pressure transducer cable, KE2 Simple Interface Board, air sensor mount and 120 Voltage jumper. Saves time and eliminates the potential for on-site errors. Supermarket rack systems are notoriously complicated, however fine tuning the control and efficiency of these systems is now possible. And, the release of the KE2 Evap-RE in a pre-wired contactor panel further simplifies on-site wiring of controller related components, provides consistent setup, and reduces installation time. The KE2 Evap-RE contactor panel is also available with a KE2 Simple Interface Board, allowing simultaneous control of EEVs and EEPRVs.

Features & Benefits:
  • Pre-programmed rack control options eliminate steps at setup
  • Default settings carefully selected for complicated rack systems
  • KE2 Smart Access communication capability enables remote monitoring quickly
  • Data logging provides 31 days of system operation history
  • 366 days of temperature data logging when used with the KE2 Flash Drive
  • Eliminates excessive temperature swings
  • Alarm notification text/e-mail
Certifications:
  • NEMA 1
Specifications

Others

  • Brand
    • Honeywell Multisite

Others

  • Brand
    • Honeywell Multisite
  • Brand : Honeywell Multisite