/content/hbtbt/ae/en/search-results.html

    Temperature Controllers

    Evaporator Efficiency Controller

    An electronically operated refrigeration controller designed to reduce or eliminate icing problems in walk-in freezers and cold rooms while also saving energy through optimized control of evaporator superheat, fan cycling and defrost cycles.

    Overview

    These are electronically operated refrigeration controller designed to reduce or eliminate icing problems in walk-in freezers and cold rooms while also saving energy through optimized control of evaporator superheat, fan cycling and defrost cycles. The Evaporator Efficiency Controllers can be used for upgrades in supermarkets, convenience stores, restaurants or other applications where refrigeration defrost control is accomplished by mechanical time clocks and Klixon® thermostats. These intelligent controllers are constructed using industry leading refrigeration control technology from KE2 Therm Solutions Inc., provide lower total installation, and lower operational costs, while delivering higher energy savings than other competing technologies.

    Features & Benefits:
    • Provides energy savings of 15%-50% over mechanically controlled systems to typically deliver a payback period within two years
    • Ideal for walk-in coolers, closed door display cases, refrigerated warehouses, and walk-in freezers
    • Eliminates unnecessary defrosts typically associated with timed based alternatives— reducing energy consumption and preserving product integrity
    • Maximizes energy efficiency with less compressor run time resulting from shorter defrosts
    • Eliminates ice formation on floors and ceilings
    • Works with any refrigerant or secondary or fluid system
    • Heavy duty door switch eliminates worry of walk-in door being left open
    • Easily integrated into a complete Opus BAS System
    Certifications:
    • IP 65
    Specifications

    Others

    • Brand
      • Honeywell Multisite

    Others

    • Brand
      • Honeywell Multisite
    • Brand : Honeywell Multisite