/content/hbtbt/ae/en/search-results.html

    Temperature Controllers

    Honeywell Compressor Output Module

    The compressor output module is a component of nover controls cooperation spectrum refrigeration control system. It can control the on and off cycle of the upto 10 compressors.

    Overview

    The compressor output module is a component of nover controls cooperation spectrum refrigeration control system. It can control the on and off cycle of the up to 10 compressors. The output module operation is based on programmable settings and system information that is processed through the refrigeration controller and communicated to the compressor output module. Each output has corresponding on-off-automatic switch to allow automatic control of each compressor or manual on/off override. A maximum of four compressor output modules can be connected to each refrigeration control.

    Certifications:
    • CUL/UL E134292
    Specifications

    Others

    • Brand
      • Honeywell Multisite

    Others

    • Brand
      • Honeywell Multisite
    • Brand : Honeywell Multisite