Temperature Controllers
Rack Input Module
Rack Input Modules by Multisite are provides connections for inputs used by other Refrigeration Control System modules and processes those inputs through the Refrigeration Controller.
The Rack Input Module is a component of Novar Controls’ Spectrum Refrigeration Control System. The module provides connections for inputs used by other Refrigeration Control System modules and processes those inputs through the Refrigeration Controller. This document provides instructions for mounting and wiring the module, setting the module address, and checking the installation.
Certifications:- CUL/UL E134292
- UL 873 & CSA C22.2, No. 24
Others
- Brand
- Honeywell Multisite
Others
- Brand
- Honeywell Multisite
- Brand : Honeywell Multisite