/content/hbtbt/ae/en/search-results.html

    Temperature Controllers

    Waterproof Wireless Sensor

    Waterproof Wireless Sensors are used with KE2-EM35 and are Ideal for monitoring in commercial refrigeration applications, or other temperature & humidity sensitive applications.

    Overview

    Waterproof Wireless Sensors are used with KE2-EM35 and are Ideal for monitoring in commercial refrigeration applications, or other temperature & humidity sensitive applications. The KE2 Edge Manager automatically finds and dashboards KE2 Wireless Sensors and KE2 Thermal controllers. So, local monitoring is almost instantaneous, and IT support is generally not necessary. Remote monitoring is easily achieved by using KE2 Thermal's KE2 Smart Access Portal or the KE2 Connect Portal. The KE2 Wireless Sensor uses a high-quality, integrated digital temperature and humidity sensor module, ensuring the transmitter’s superior long-term stability, low latency and resistance to chemical contamination, thus providing an excellent platform to deliver temperature and humidity data.

    Features & Benefits:
    • High-accuracy digital temperature and humidity sensor inside
    • Temperature monitoring - tenths of a degree
    • Humidity monitoring - relative humidity +/- .25%
    • Configurable location name
    • Wireless signal - using BLE 4.1
    • 300ft./100m broadcasting range
    • 3- year battery life (AAA) Low battery indicator
    • 12-month free KE2 portal access
    • Very fast start-up and measurement time
    Certifications:
    • FCC: 2A0PP-21632
    • IC: 23545-21632
    • IP 66