/content/hbtbt/ae/en/search-results.html

    Thermostats

    220/230V AC Communicating Fan Coil Thermostat

    Honeywell Communicating Fan Coil Thermostat is designed for a 3-speed fan and a motorized valve control in fan coil system. Thermostat measures the room temperature via integrated sensor and maintains the set point.

    Overview

    Honeywell Communicating Fan Coil Thermostat is designed for a 3-speed fan and a motorized valve control in fan coil system. Thermostat measures the room temperature via integrated sensor and maintains the set point by delivering on/off valve control command outputs. The thermostat is available in Modbus RTU protocol and can be easily integrated into building automation system. Thermostat is used in applications such as 2-pipe cool only/heat only/manual changeover, Ventilation mode, Manual or automatic 3-speed fan control, Water valve on/off control.

    Features & Benefits:
    • RS485 interface in Modbus RTU slave mode
    • Memorized time off
    • Cycle Per Hour (CPH)
    • Room temperature or set point temperature display selectable
    • Manual or automatic fan speed selectable
    • Temperature units in either °C or °F
    • User setting can be stored with power loss
    • Freeze protection available
    • Keypad lock options
    • Heating and cooling set point limitation
    Certifications:
    • CE