/content/hbtbt/ae/en/search-results.html

    Thermostats

    Digital Fan Coil Thermostat 2 Pipe

    Honeywell Digital Thermostat is designed for 3-speed fan and modulating valve control in fan coil unit, including 2-pipe cooling /heating /manual changeover, Ventilation mode, Manual or automatic 3-speed fan control, Modulating water valve control.

    Overview

    Honeywell Digital Thermostat is designed for 3-speed fan and modulating valve control in a fan coil system, including 2-pipe cooling only/heating only/manual changeover, Ventilation mode, Manual or automatic 3-speed fan control, Modulating water valve control. Thermostat measures the room temperature via integrated sensor or remote temperature sensor and maintains the set point by delivering modulating valve control command outputs. The thermostat is provided with Random Start-up Function to maintain power grid stability. In addition, the Memorized Time off Function can automatically turn off the thermostat to save energy.

    Features & Benefits:
    • Remote temperature sensor optional
    • Energy saving mode optional
    • LCD display with simple user interface
    • Room temperature or set point temperature display select- able
    • Manual or automatic fan speed selectable
    • Temperature units in either °C or °F
    • Keypad lock options
    • User setting can be stored when power loss
    • Freeze protection function available
    • Heating and cooling set point limitation
    Certifications:
    • CE