/content/hbtbt/ae/en/search-results.html

    Thermostats

    Digital Thermostat HSG

    Discontinued

    Honeywell Digital Thermostat is designed for 3-speed fan and valve control in a fan coil system, including 2/4-pipe cool/heat/manual changeover, Ventilation mode, Manual or automatic 3-speed fan control, Water valve control.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Honeywell Digital Thermostat is designed for 3-speed fan and valve control in a fan coil system, including 2/4-pipe cool/heat/manual changeover, 4-pipe cool/heat manual /automatic changeover, Ventilation mode, Manual or automatic 3-speed fan control, Water valve control. Thermostat measures the room temperature via integrated sensor or remote temperature sensor and maintains the set point by delivering on/off valve control command outputs. Besides the basic controls, thermostat features CPH (Cycle Per Hour) better maintains the room temperature to the set point and Random Start-up Function would help to maintain power grid stability. In addition, Honeywell Memorized Time Off Function can automatically turn off the thermostat to save energy.

    Features & Benefits:
    • Energy saving mode optional
    • LCD display with simple user interface
    • Room temperature or set point temperature display selectable
    • Manual or automatic fan speed selectable
    • Temperature units in either °C or °F
    • User setting can be stored with power loss
    • Freeze protection available
    • Four keypad lock options
    • Heating and cooling set point limitation
    Certifications:
    • CE