/content/hbtbt/ae/en/search-results.html

    Thermostats

    E527 Smart Digital Thermostat

    The e527 is a thermostat designed for British gang box applications.

    Overview
    The e527 is a thermostat designed for British gang box applications.SPECIFICATIONSIt provides temperature control, humidity monitoring, and motion detection for energy efficient managment of the HVAC system. The e527 can be equipped with ecoMODE to provide additional energy saving benefits. The e527 contains a wired S5 bus or RS485 and wireless RF (Deep Mesh) transceiver for IRAS communications towards an external relay pack such as the X47, X07, or X06 for actuating the HVAC equipment. The e527 can be equipped with a mounting plate that will allow it to mount on an American double gang box.FEATURESFully customizable programming to operate specific HVAC, FCU, and PTAC unitsTemperature and humidity sensingRemote temperature sensingLight level detectionMotion detectionDigital input (door switch monitoring) Voltage: 12VDCWired S5 bus or RS485 or wireless RF Deep Mesh communication British gang box or American double gang box mountingecoMODE®FCC, CE, RoHS ApprovedRELATED MODELSe528 - 12VAC to 277VAC e529 - Battery Operated
    Others
    Name
    Description
    File Size
    Date
    Size
    E-Series Smart Digital Thermostat E527 Datasheet
    application/pdf 366.63 KB
    5/14/2023
    366.63 KB
    Name
    Description
    File Size
    Date
    Size
    E-Series Smart Digital Thermostat E527 Datasheet
    application/pdf 366.63 KB
    5/14/2023
    366.63 KB
    Name
    Description
    File Size
    Date
    Size
    E-Series Smart Digital Thermostat E527 Datasheet
    366.63 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Add to list
    HVAC_CONTROLLER
    Thermostat, Digital, No Power Supply