/content/hbtbt/ae/en/search-results.html

    Thermostats

    FT69 Single-stage protection thermostats for air heating and climate control systems

    They register the temperature along the entire length of the capillary. When mounting outdoors, please note that the fluid reservoir located in the thermostat is also temperature-sensitive and thus an integral part of the active measuring system.

    Overview

    FT69 Single-stage protection thermostats for air heating and climate control systems register the temperature along the entire length of the capillary. When mounting outdoors, please note that the fluid reservoir located in the thermostat is also temperature-sensitive and thus an integral part of the active measuring system. If the temperature of any 30-cm-long segment ofthe capillary drops to below the set-point,the thermostat will switch off automatically.The complete length of the capillary must belooped uniformly along the air conduit’s entirecross-section. If the capillary is damaged, thethermostats will switch off automatically.Accessories included in Delivery:· The 3-meter and 6-meter versions are each delivered with 6 mounting retainers.· The 1.8-meter version is delivered with 3 mounting retainers..

    Others
    Name
    Description
    File Size
    Date
    Size
    FT69?? ???? ????
    application/pdf 512.25 KB
    7/17/2023
    512.25 KB
    SINGLE-STAGE FROST PROTECTION THERMOSTATS
    application/pdf 405.17 KB
    4/5/2023
    405.17 KB
    EU Declaration of Conformity
    application/pdf 1.13 MB
    5/14/2023
    1.13 MB
    Serie FT69 FROSTSCHUTZTHERMOSTAT 1-STUFIG
    application/pdf 420.11 KB
    5/14/2023
    420.11 KB
    Name
    Description
    File Size
    Date
    Size
    FT69?? ???? ????
    application/pdf 512.25 KB
    7/17/2023
    512.25 KB
    SINGLE-STAGE FROST PROTECTION THERMOSTATS
    application/pdf 405.17 KB
    4/5/2023
    405.17 KB
    EU Declaration of Conformity
    application/pdf 1.13 MB
    5/14/2023
    1.13 MB
    Serie FT69 FROSTSCHUTZTHERMOSTAT 1-STUFIG
    application/pdf 420.11 KB
    5/14/2023
    420.11 KB
    Name
    Description
    File Size
    Date
    Size
    FT69?? ???? ????
    512.25 KB
    7/17/2023
    SINGLE-STAGE FROST PROTECTION THERMOSTATS
    405.17 KB
    4/5/2023
    EU Declaration of Conformity
    1.13 MB
    5/14/2023
    Serie FT69 FROSTSCHUTZTHERMOSTAT 1-STUFIG
    420.11 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Add to list
    FT6960-18
    Single stage anti-freeze protection thermostat; 1.8m capilary; Manual reset, setting range: -20...+55 °C; IP65
    FT6960-60
    Single stage anti-freeze protection thermostat; 6m capilary; Manual reset, setting range: -20...+55 °C; IP67
    FT6961-18
    Single stage anti-freeze protection thermostat; 1.8m capilary; Automatic reset, setting range: -20...+55 °C; IP65
    FT6961-60
    Single stage anti-freeze protection thermostat; 6m capilary; Automatic reset, setting range: -20...+55 °C; IP67