/content/hbtbt/ae/en/search-results.html

    Thermostats

    MODEVA British Single Gang Thermostat

    MODEVA British gang thermostat uses the 202-543 user interface and has a standard color frame. Thermostats use a capacitive touch and screw less user interface for a sleek, modern and highly configurable look.

    Overview

    MODEVA British gang thermostat uses the 202-543 user interface and has a standard color frame. Thermostats use a capacitive touch and screw less user interface for a sleek, modern, and highly configurable look.

    This Thermostat uses magnets located on the back side of the logic board to adhere to the large flat metal surfaces of the wall brackets. This allows for screw less mounting that adds to the aesthetic product design.

    British gang thermostat are available in White, Eagle Almond, Light Almond, Black and Custom colours.

    Features & Benefits:
    • Advanced energy management
    • Screw less magnetic mounting system
    • Customer programmable
    • Fully customizable programmable capacitive touch user interface
    Certifications:
    • FCC
    • CE
    • RoHS Approved
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list