Thermostats
-
Location
-
Asia Pacific
-
Europe
-
Middle East
-
North America
- |
- Contact
- |
You are browsing the product catalog for
/content/hbtbt/ae/en/search-results.html
- Products
- By Category
- Control Panels
- Building Controls
- Thermostats
- Room thermostats ; Type Series T6120A,B; Single and dual stage
Overview
Product Number
Image
SKU
Description
T6120A1005
Single stage industrial space thermostat, 1 changeover contact, 0…60degC, 10 (1.5)A 250VA, IP54
T6120B1003
Dual stage industrial space thermostat, 2 changeover contacts, -30…+30degC, 15(8)A 250VA, IP65
Image
SKU
Description
T6120A1005
Single stage industrial space thermostat, 1 changeover contact, 0…60degC, 10 (1.5)A 250VA, IP54
T6120B1003
Dual stage industrial space thermostat, 2 changeover contacts, -30…+30degC, 15(8)A 250VA, IP65
Copyright © 2024 Honeywell International Inc.
Access Restricted
Maximum File Size
Maximum Files Exceeded
You cannot access this page as this product is not available in your country.