/content/hbtbt/ae/en/search-results.html

    Thermostats

    SPTT Thermostat

    Discontinued

    T6373 thermostat are designed to control the valve, or the valve and the fan in 2-pipe fan-coil applications. The thermostat operates an ON/OFF valve to provide control at the desired set point temperature.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    T6373 thermostat are designed to control the valve, or the valve and the fan in 2-pipe fan-coil applications. The thermostat operates an ON/OFF valve to provide control at the desired set point temperature. These thermostat have dual diaphragm sensing element which ensures close temperature control for all loads and applications. Slide switches in thermostat allow manual control of system operation and fan speed.

    Features & Benefits:
    • Attractive modern styling makes this thermostat ideal for locating in the living space
    Certifications:
    • IEC 730
    • IP30
    • B.S. EN 55014