Thermostats
T6373A Series 3 Speed Fan Thermostat
T6373 thermostat are designed to control the valve, or the valve and the fan in 2-pipe fan-coil applications. The thermostat operates an ON/OFF valve to provide control at the desired set point temperature.
T6373 thermostat are designed to control the valve, or the valve and the fan in 2-pipe fan-coil applications. The thermostat operates an ON/OFF valve to provide control at the desired set point temperature. These thermostat have dual diaphragm sensing element which ensures close temperature control for all loads and applications. Slide switches in thermostat allow manual control of system operation and fan speed.
Features & Benefits:- Attractive modern styling makes this thermostat ideal for locating in the living space
- IEC 730
- IP30
- B.S. EN 55014
Others
- Overall Width
- 85 millimetre
- Supply Voltage
- 230 voltage alternating current
- Overall Height
- 130 millimetre
- Overall Depth
- 40 millimetre
- Product Type
- Thermostat Degrees Celsius
Others
- Overall Width
- 85 millimetre
- Supply Voltage
- 230 voltage alternating current
- Overall Height
- 130 millimetre
- Overall Depth
- 40 millimetre
- Product Type
- Thermostat Degrees Celsius
- Overall Width : 85 millimetre
- Supply Voltage : 230 voltage alternating current
- Overall Height : 130 millimetre
- Overall Depth : 40 millimetre
- Product Type : Thermostat Degrees Celsius