/content/hbtbt/ae/en/search-results.html

Thermostats

T6373A Series Thermostat

T6373 thermostat are designed to control the valve, or the valve and the fan in 2-pipe fan-coil applications. The thermostat operates an ON/OFF valve to provide control at the desired set point temperature.

Overview

T6373 thermostat are designed to control the valve, or the valve and the fan in 2-pipe fan-coil applications. The thermostat operates an ON/OFF valve to provide control at the desired set point temperature. These thermostat have dual diaphragm sensing element which ensures close temperature control for all loads and applications. Slide switches in thermostat allow manual control of system operation and fan speed.

Features & Benefits:
  • Attractive modern styling makes this thermostat ideal for locating in the living space
Certifications:
  • IEC 730
  • IP30
  • B.S. EN 55014
Specifications

Others

  • Supply Voltage
    • 230 voltage alternating current
  • Overall Width
    • 85 millimetre
  • Minimum Shipping & Storage Temperature
    • -20 degree Celsius
  • Overall Depth
    • 40 millimetre
  • Maximum Shipping & Storage Temperature
    • 50 degree Celsius
  • Overall Height
    • 130 millimetre
  • Regulatory Approvals
    • IEC 730; EN 55014 Watt
  • Product Type
    • Thermostat Degrees Celsius
  • Changeover Method
    • SPDT Heat/Cool Switch
  • Brand
    • Honeywell
  • Mounting Type
    • Wall/Conduit Box inch
  • User Interface
    • Knob inch
  • Thermostat Functions
    • Heating/Cooling
  • Number of Pipes
    • 2

Others

  • Supply Voltage
    • 230 voltage alternating current
  • Overall Width
    • 85 millimetre
  • Minimum Shipping & Storage Temperature
    • -20 degree Celsius
  • Overall Depth
    • 40 millimetre
  • Maximum Shipping & Storage Temperature
    • 50 degree Celsius
  • Overall Height
    • 130 millimetre
  • Regulatory Approvals
    • IEC 730; EN 55014 Watt
  • Product Type
    • Thermostat Degrees Celsius
  • Changeover Method
    • SPDT Heat/Cool Switch
  • Brand
    • Honeywell
  • Mounting Type
    • Wall/Conduit Box inch
  • User Interface
    • Knob inch
  • Thermostat Functions
    • Heating/Cooling
  • Number of Pipes
    • 2
  • Supply Voltage : 230 voltage alternating current
  • Overall Width : 85 millimetre
  • Minimum Shipping & Storage Temperature : -20 degree Celsius
  • Overall Depth : 40 millimetre
  • Maximum Shipping & Storage Temperature : 50 degree Celsius
  • Overall Height : 130 millimetre
  • Regulatory Approvals : IEC 730; EN 55014 Watt
  • Product Type : Thermostat Degrees Celsius
  • Changeover Method : SPDT Heat/Cool Switch
  • Brand : Honeywell
  • Mounting Type : Wall/Conduit Box inch
  • User Interface : Knob inch
  • Thermostat Functions : Heating/Cooling
  • Number of Pipes : 2