Thermostats
T6375 Series Thermostat
T6375 are designed to control the valves, or the valves and the fan in 4-pipe fan-coil applications, with the possibility of also being used for control of split units and small air conditioners.
T6375 are designed to control the valves, or the valves and the fan in 4-pipe fan-coil applications, with the possibility of also being used for control of split units and small air conditioners. The thermostat operates an ON/OFF valve to provide control at the desired set point temperature. These thermostat have dual diaphragm sensing element which ensures close temperature control for all loads and applications. Slide switches in thermostat allow manual control of system operation and fan speed.
Features & Benefits:- Attractive modern styling makes this thermostat ideal for locating in the living space
- IEC 730
- IP30
- B.S. EN 55014
Others
- Maximum Shipping & Storage Temperature
- 50 degree Celsius
- Overall Height
- 130 millimetre
- Minimum Shipping & Storage Temperature
- -20 degree Celsius
- Overall Width
- 85 millimetre
- Supply Voltage
- 230 voltage alternating current
- Overall Depth
- 40 millimetre
- Full Load Current Rating
- 4 ampere
- Switch Configuration
- SPST
- Switch Action
- On/Of
- Mounting Type
- Wall; Wall Box inch
- Number of Pipes
- 4
- Brand
- Honeywell
- Supply Voltage Frequency
- 50/60 hertz
- Thermostat Functions
- ON/OFF control
- Product Type
- Thermostat Degrees Celsius
Others
- Maximum Shipping & Storage Temperature
- 50 degree Celsius
- Overall Height
- 130 millimetre
- Minimum Shipping & Storage Temperature
- -20 degree Celsius
- Overall Width
- 85 millimetre
- Supply Voltage
- 230 voltage alternating current
- Overall Depth
- 40 millimetre
- Full Load Current Rating
- 4 ampere
- Switch Configuration
- SPST
- Switch Action
- On/Of
- Mounting Type
- Wall; Wall Box inch
- Number of Pipes
- 4
- Brand
- Honeywell
- Supply Voltage Frequency
- 50/60 hertz
- Thermostat Functions
- ON/OFF control
- Product Type
- Thermostat Degrees Celsius
- Maximum Shipping & Storage Temperature : 50 degree Celsius
- Overall Height : 130 millimetre
- Minimum Shipping & Storage Temperature : -20 degree Celsius
- Overall Width : 85 millimetre
- Supply Voltage : 230 voltage alternating current
- Overall Depth : 40 millimetre
- Full Load Current Rating : 4 ampere
- Switch Configuration : SPST
- Switch Action : On/Of
- Mounting Type : Wall; Wall Box inch
- Number of Pipes : 4
- Brand : Honeywell
- Supply Voltage Frequency : 50/60 hertz
- Thermostat Functions : ON/OFF control
- Product Type : Thermostat Degrees Celsius