/content/hbtbt/ae/en/search-results.html

Thermostats

TB7200, TB7300, TB7600 Series Communicating Zone Thermostat

TB7200 Series PI thermostats are communicating thermostats specifically designed for zoning applications. All thermostats are PIR ready and can be ordered with or without Honeywell occupancy sensor.

Overview

The TB7200 Series PI thermostat family is specifically designed for zoning applications. The TB7200 Series are communicating thermostats with models available in BACnet® MS/TP and ZigBee® wireless mesh protocols and can be easily integrated into a WEBs-AX building automation system based on the NiagaraAX® platform.

Typical applications include local hydronic reheat valve control and pressure dependent VAV with or without local reheat. Accurate temperature control is achieved due to the product’s PI proportional control algorithm, which virtually eliminates temperature offset associated with traditional, differential-based thermostats. Models are available for 3 point floating and analog 0 to 10V DC control. Remote room sensing is also available.

Thermostats equipped with an occupancy sensor cover provide advanced active occupancy logic, which will automatically switch occupancy levels from occupied to stand-by and unoccupied as required by local activity being present or not. This advanced occupancy functionality provides advantageous energy savings during occupied hours without sacrificing occupant comfort.

All thermostats are PIR ready and can be ordered with or without Honeywell occupancy sensor. The occupancy sensor cover is available to order separately if a PIR is needed at a later time.

Features & Benefits:
  • Available in BACnet MS/TP and ZigBee wireless protocols
  • Backlit LCD display with dedicated function menu keys for simple operation
  • Fully integrated advanced occupancy functionality with a PIR cover provides energy savings opportunity on select models; all other models are PIR ready and can have an optional occupancy sensor cover added at any time
  • Pre-configured sequences of operation means one model meets more application needs
  • Password protection to minimize parameter tampering
  • Four levels of keypad lockout to limit access to change user parameters such as setpoints, system mode, etc.
  • Available in 24V AC on/off, floating or 0-10V DC analog control to meet advanced applications requirements
  • Three configurable inputs for monitoring and advanced functions
  • SPST auxiliary output that can be used for lighting or reheat
  • All wiring connections are made to removable terminal blocks simplifying installation
Certifications:
  • UL 873 (US) and CSA C22.2 No. 24 (Canada), File E27734 with CCN XAPX (US) and XAPX7 (Canada)
  • Industry Canada: ICES-003 (Canada)
  • C-Tick: EN55022:2006, IEC 61326-1:2005
  • FCC: Compliant to CFR 47, Part 15, Subpart B, Class A (US)
  • CE: EMC Directive 89/336/EEC (Europe Union)
  • FCC: Compliant to: Part 15, Subpart C. This device complies with part 15 of the FCC rules. Operation is subject to the following two conditions:(1) this device may not cause harmful interference, and (2) this device must accept any interference received, including interference that may cause undesired operation
  • BACnet models: BTL
Specifications

Others

  • Brand
    • Honeywell BMS NA
  • Mounting Type
    • Vertical inch
  • Product Type
    • Thermostat Degrees Celsius

Others

  • Brand
    • Honeywell BMS NA
  • Mounting Type
    • Vertical inch
  • Product Type
    • Thermostat Degrees Celsius
  • Brand : Honeywell BMS NA
  • Mounting Type : Vertical inch
  • Product Type : Thermostat Degrees Celsius
Reference Guides
Name
Description
File Size
Date
Size
Integration Manual
application/pdf 884.65 KB
5/11/2023
884.65 KB
Application Guide
application/pdf 1.35 MB
5/11/2023
1.35 MB
Technical Reference Manual
application/pdf 2.96 MB
5/11/2023
2.96 MB
Application Guide
application/pdf 1.31 MB
5/11/2023
1.31 MB
Brochure
Name
Description
File Size
Date
Size
Quick Selection Guide for TB7600, TB7200, TB7300, TB-VWG-APP-1014 Communicating Thermostats (English)
application/pdf 339.57 KB
5/11/2023
339.57 KB
Engineering Specifications
Name
Description
File Size
Date
Size
Specification Data
application/pdf 571.45 KB
5/10/2023
571.45 KB
Specification Data
application/pdf 590.13 KB
5/10/2023
590.13 KB
Specification Data
application/pdf 562.19 KB
5/10/2023
562.19 KB
Installation Instructions
Name
Description
File Size
Date
Size
Installation Instructions
application/pdf 1022.87 KB
5/8/2023
1022.87 KB
Installation Instructions
application/pdf 2.16 MB
5/8/2023
2.16 MB
Installation Instructions
application/pdf 466.16 KB
5/8/2023
466.16 KB
Installation Instructions
application/pdf 1.81 MB
5/8/2023
1.81 MB
Installation and User Guide for TB6980, TB7980 ZonePRO Thermostats (French)
application/pdf 955.89 KB
5/8/2023
955.89 KB
Installation and User Guide for TB6980, TB7980 ZonePRO Thermostat (English)
application/pdf 718.74 KB
5/8/2023
718.74 KB
Installation Instructions
application/pdf 804.09 KB
5/8/2023
804.09 KB
Installation Instructions
application/pdf 2.35 MB
5/8/2023
2.35 MB
Installation and User Guide for TB6980, TB7980 ZonePRO Thermostats (Spanish)
application/pdf 988.88 KB
5/8/2023
988.88 KB
Manuals and Guides
Name
Description
File Size
Date
Size
User’s Guide
application/pdf 1.36 MB
5/10/2023
1.36 MB
Name
Description
File Size
Date
Size
Installation Instructions
1022.87 KB
5/8/2023
1022.87 KB
Installation Instructions
2.16 MB
5/8/2023
2.16 MB
User’s Guide
1.36 MB
5/10/2023
1.36 MB
Specification Data
571.45 KB
5/10/2023
571.45 KB
Installation Instructions
466.16 KB
5/8/2023
466.16 KB
Integration Manual
884.65 KB
5/11/2023
884.65 KB
Installation Instructions
1.81 MB
5/8/2023
1.81 MB
Application Guide
1.35 MB
5/11/2023
1.35 MB
Specification Data
590.13 KB
5/10/2023
590.13 KB
Technical Reference Manual
2.96 MB
5/11/2023
2.96 MB
Installation and User Guide for TB6980, TB7980 ZonePRO Thermostats (French)
955.89 KB
5/8/2023
955.89 KB
Specification Data
562.19 KB
5/10/2023
562.19 KB
Installation and User Guide for TB6980, TB7980 ZonePRO Thermostat (English)
718.74 KB
5/8/2023
718.74 KB
Application Guide
1.31 MB
5/11/2023
1.31 MB
Installation Instructions
804.09 KB
5/8/2023
804.09 KB
Installation Instructions
2.35 MB
5/8/2023
2.35 MB
Installation and User Guide for TB6980, TB7980 ZonePRO Thermostats (Spanish)
988.88 KB
5/8/2023
988.88 KB
Quick Selection Guide for TB7600, TB7200, TB7300, TB-VWG-APP-1014 Communicating Thermostats (English)
339.57 KB
5/11/2023
339.57 KB
Name
Description
File Size
Date
Size
Integration Manual
884.65 KB
5/11/2023
Application Guide
1.35 MB
5/11/2023
Technical Reference Manual
2.96 MB
5/11/2023
Application Guide
1.31 MB
5/11/2023
Quick Selection Guide for TB7600, TB7200, TB7300, TB-VWG-APP-1014 Communicating Thermostats (English)
339.57 KB
5/11/2023
Specification Data
571.45 KB
5/10/2023
Specification Data
590.13 KB
5/10/2023
Specification Data
562.19 KB
5/10/2023
Installation Instructions
1022.87 KB
5/8/2023
Installation Instructions
2.16 MB
5/8/2023
Installation Instructions
466.16 KB
5/8/2023
Installation Instructions
1.81 MB
5/8/2023
Installation and User Guide for TB6980, TB7980 ZonePRO Thermostats (French)
955.89 KB
5/8/2023
Installation and User Guide for TB6980, TB7980 ZonePRO Thermostat (English)
718.74 KB
5/8/2023
Installation Instructions
804.09 KB
5/8/2023
Installation Instructions
2.35 MB
5/8/2023
Installation and User Guide for TB6980, TB7980 ZonePRO Thermostats (Spanish)
988.88 KB
5/8/2023
User’s Guide
1.36 MB
5/10/2023