/content/hbtbt/ae/en/search-results.html

    Transducers

    Analog Rescaling Signal Splitter

    Analog Rescaling Signal Splitters accept a single analog signal and split that signal into two DC non-isolated current sourcing outputs that can be re-scaled.

    Overview

    Analog Rescaling Signal Splitters accept a single analog signal and split that signal into two DC non-isolated current sourcing outputs that can be re-scaled. The outputs are scaled identically and will always track each other. The top-adjust trimmer potentiometers can be used to make ¬fine adjustments to output ranges for maximum flexibility.

    Features & Benefits:
    • Adjustable gain and offset
    • Accepts a resistive input
    Certifications:
    • RoHS2
    • WEEE
    Specifications

    Others

    • Maximum Operating Ambient Temperature
      • 120 degree Fahrenheit
      • 48.9 degree Celsius
    • Minimum Operating Ambient Temperature
      • 1.7 degree Celsius
      • 35 degree Fahrenheit
    • Brand
      • Alerton
    • Terminal Type
      • 45° Captive Screw Terminal Blocks inch

    Others

    • Maximum Operating Ambient Temperature
      • 120 degree Fahrenheit
      • 48.9 degree Celsius
    • Minimum Operating Ambient Temperature
      • 1.7 degree Celsius
      • 35 degree Fahrenheit
    • Brand
      • Alerton
    • Terminal Type
      • 45° Captive Screw Terminal Blocks inch
    • Maximum Operating Ambient Temperature : 120 degree Fahrenheit|48.9 degree Celsius
    • Minimum Operating Ambient Temperature : 1.7 degree Celsius|35 degree Fahrenheit
    • Brand : Alerton
    • Terminal Type : 45° Captive Screw Terminal Blocks inch
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list