/content/hbtbt/ae/en/search-results.html

    Transducers

    Analog Signal Amplifier Interface Device

    Discontinued

    The Analog Signal Amplifiers accept an analog signal and output a voltage signal. The amplifiers are designed to give a Building Automation System signal output the power to control Maxitrol™ Gas Valves normally installed in rooftop units.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Analog Signal Amplifiers accept an analog signal and output a voltage signal. The amplifiers are designed to give a Building Automation System signal output the power to control Maxitrol™ Gas Valves normally installed in rooftop units. The top-adjust trimmer potentiometers can be used to make ¬ne adjustments of gain and off set. By using voltage divider applications, the ASA can also accept a resistance input.

    Features & Benefits:
    • Several pre-set input ranges are jumper selectable
    • Accepts a resistive input
    Certifications:
    • RoHS2
    • WEEE