/content/hbtbt/ae/en/search-results.html

    Transducers

    Analog to Pulse Width Modulated Output Interface Device

    Analog to Pulse Width Modulated Output Interface Devices convert an analog signal into a digital pulse output signal.

    Overview

    Analog to Pulse Width Modulated Output Interface Devices convert an analog signal into a digital pulse output signal. The eight standard analog input ranges to the devices can be selected by changing jumper shunt positions. The eight position DIP switch can be used to select eight standard analog input ranges. The output pulse is continuous with a one second off time between pulses.

    Certifications:
    • RoHS2
    • WEEE
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • 1.7 degree Celsius
      • 35 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 120 degree Fahrenheit
      • 48.9 degree Celsius
    • Brand
      • Alerton
    • Terminal Type
      • 90° Pluggable Screw Terminal Blocks inch

    Others

    • Minimum Operating Ambient Temperature
      • 1.7 degree Celsius
      • 35 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 120 degree Fahrenheit
      • 48.9 degree Celsius
    • Brand
      • Alerton
    • Terminal Type
      • 90° Pluggable Screw Terminal Blocks inch
    • Minimum Operating Ambient Temperature : 1.7 degree Celsius|35 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 120 degree Fahrenheit|48.9 degree Celsius
    • Brand : Alerton
    • Terminal Type : 90° Pluggable Screw Terminal Blocks inch