/content/hbtbt/ae/en/search-results.html

    Transducers

    Floating Point to Pneumatic Output Transducer

    Floating Point to Pneumatic Output Transducers convert two digital signals from relay contact closures, transistors or triac inputs into a proportional pneumatic signal.

    Overview

    Floating Point to Pneumatic Output Transducers convert two digital signals from relay contact closures, transistors or triac inputs into a proportional pneumatic signal. The pneumatic output increases when the UP input is on, or decreases when the DOWN input is on. The pneumatic output changes full scale in 90 seconds with 255 steps of resolution. An on-board microprocessor measures the signal input and a solid-state pressure transducer measures branch line pressure.

    Features & Benefits:
    • Mains last pneumatic pressure command
    • Automatically reboots
    Certifications:
    • RoHS2
    • WEEE