/content/hbtbt/ae/en/search-results.html

    Transducers

    Pulse Width Modulation to Pneumatic Output Interface Device

    Pulse Width Modulation to Pneumatic Output converts a pulse or digital PWM signal into a proportional pneumatic signal. These devices feature a manual override potentiometer to vary the pneumatic output.

    Overview

    Pulse Width Modulation to Pneumatic Output converts a pulse or digital PWM signal into a proportional pneumatic signal. The pneumatic output is proportional to the signal input, either direct or reverse acting, and features a manual override potentiometer to vary the pneumatic output. A 0-5 VDC feedback signal indicating the resultant branch line pressure is also provided. This signal varies linearly with the branch pressure range selected.

    Features & Benefits:
    • Convenience in wiring and tubing installation
    • Jumper selectable input timing ranges
    Certifications:
    • RoHS2
    • WEEE
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • 1.7 degree Celsius
      • 35 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 120 degree Fahrenheit
      • 48.9 degree Celsius
    • Terminal Type
      • 90° Pluggable Screw Terminal Blocks inch
    • Brand
      • Alerton
    • Mounting Type
      • Panel inch

    Others

    • Minimum Operating Ambient Temperature
      • 1.7 degree Celsius
      • 35 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 120 degree Fahrenheit
      • 48.9 degree Celsius
    • Terminal Type
      • 90° Pluggable Screw Terminal Blocks inch
    • Brand
      • Alerton
    • Mounting Type
      • Panel inch
    • Minimum Operating Ambient Temperature : 1.7 degree Celsius|35 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 120 degree Fahrenheit|48.9 degree Celsius
    • Terminal Type : 90° Pluggable Screw Terminal Blocks inch
    • Brand : Alerton
    • Mounting Type : Panel inch