/content/hbtbt/ae/en/search-results.html

    Transducers

    PXP5 Analog to Pneumatic Output Transducer

    Analog to Pneumatic Output are electric to pneumatic transducers which convert an analog electrical input signal to a proportional pneumatic output.

    Overview

    Analog to Pneumatic Output are electric to pneumatic transducers which convert an analog electrical input signal to a proportional pneumatic output.

    Features & Benefits:
    • Offers selectable input ranges
    • Feedback signal provided
    Certifications:
    • RoHS2
    • WEEE
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • 1.7 degree Celsius
      • 35 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 120 degree Fahrenheit
      • 48.9 degree Celsius
    • Terminal Type
      • 90° Pluggable Screw Terminal Blocks inch
    • Mounting Type
      • DIN Rail inch
      • Snap inch
    • Brand
      • Alerton

    Others

    • Minimum Operating Ambient Temperature
      • 1.7 degree Celsius
      • 35 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 120 degree Fahrenheit
      • 48.9 degree Celsius
    • Terminal Type
      • 90° Pluggable Screw Terminal Blocks inch
    • Mounting Type
      • DIN Rail inch
      • Snap inch
    • Brand
      • Alerton
    • Minimum Operating Ambient Temperature : 1.7 degree Celsius|35 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 120 degree Fahrenheit|48.9 degree Celsius
    • Terminal Type : 90° Pluggable Screw Terminal Blocks inch
    • Mounting Type : DIN Rail inch|Snap inch
    • Brand : Alerton