Transducers
PXP7 Analog to Pneumatic Output Transducer
Analog to Pneumatic Output are electric to pneumatic transducers which convert an analog electrical input signal to a proportional pneumatic output.
Analog to Pneumatic Output are electric to pneumatic transducers which convert an analog electrical input signal to a proportional pneumatic output.
Features & Benefits:- Offers selectable input ranges
- Feedback signal provided
- RoHS2
- WEEE
Others
- Minimum Operating Ambient Temperature
- 1.7 degree Celsius
- 35 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 120 degree Fahrenheit
- 48.9 degree Celsius
- Mounting Type
- DIN Rail inch
- Snap inch
- Terminal Type
- 90° Pluggable Screw Terminal Blocks inch
- Brand
- Alerton
Others
- Minimum Operating Ambient Temperature
- 1.7 degree Celsius
- 35 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 120 degree Fahrenheit
- 48.9 degree Celsius
- Mounting Type
- DIN Rail inch
- Snap inch
- Terminal Type
- 90° Pluggable Screw Terminal Blocks inch
- Brand
- Alerton
- Minimum Operating Ambient Temperature : 1.7 degree Celsius|35 degree Fahrenheit
- Maximum Operating Ambient Temperature : 120 degree Fahrenheit|48.9 degree Celsius
- Mounting Type : DIN Rail inch|Snap inch
- Terminal Type : 90° Pluggable Screw Terminal Blocks inch
- Brand : Alerton