Wall Modules
Alerton FLEX Room Monitor
FLEX software is designed to suit any application, with the ability to support up to 3 rooms. FLEX-RM (Room Monitor) provides monitoring only, for those applications where no control from the touch screen is needed.
FLEX software is designed to suit any application, with the ability to support up to 3 rooms. FLEX-RM (Room Monitor) provides monitoring only, for those applications where no control from the touch screen is needed.
The FLEX monitor is both a controller and monitor, with audible and
visual alarming on all room environmental parameters. The FLEX monitor ables users to save energy by choosing from two PI control loops and two monitoring
Features & Benefits:- BACnet/IP & BACnet MS/TP
- No programing required
- 4 Inputs & 2 outputs on-board
- On-board or external pressure transducer
- High accuracy 0.25% sensor standard
- Monitor and control pressure, temperature, humidity, air change rate
- 4 Customizable room profiles
- 2 Levels of password security
- User-defined on-screen text and icons
- Configuration options help reduce nuisance alarms
- CE
- CSA
- RoHS
- WEEE
Others
- Display Size
- 7 inch
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 120 degree Fahrenheit
- 50 degree Celsius
- Brand
- Alerton
- Output Signal
- 4 - 20 milliampere
- Mounting Type
- Appleton M3-350 inch
- Equivalent inch
- RACO 697 inch
- Triple-Gang Double Deep Electrical Box inch
Others
- Display Size
- 7 inch
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 120 degree Fahrenheit
- 50 degree Celsius
- Brand
- Alerton
- Output Signal
- 4 - 20 milliampere
- Mounting Type
- Appleton M3-350 inch
- Equivalent inch
- RACO 697 inch
- Triple-Gang Double Deep Electrical Box inch
- Display Size : 7 inch
- Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
- Maximum Operating Ambient Temperature : 120 degree Fahrenheit|50 degree Celsius
- Brand : Alerton
- Output Signal : 4 - 20 milliampere
- Mounting Type : Appleton M3-350 inch|Equivalent inch|RACO 697 inch|Triple-Gang Double Deep Electrical Box inch