Wall Modules
AQM5000 Series Air Quality Monitor
These Air Quality Monitors measure 0.3 μm to 25 μm sized particles. It makes it easy and affordable to monitor indoor air quality in a single device - perfect for monitoring indoor air quality in healthcare facilities and other public spaces.
The Setra Systems AQM5000 and AQM7000 Series Air Quality Monitors measure 0.3 μm to 25 μm sized particles with mass concentration and stores indoor air quality measurements of temperature, relative humidity, Carbon diaoxide, and TVOC in select configurations. Setra’s AQM Series monitors make it easy and affordable to monitor indoor air quality in a single device - perfect for monitoring indoor air quality in healthcare facilities, cleanrooms, office building lobbies and other public spaces. The AQM5000 and AQM7000 can store up to 45,000 time stamped particle counts and environmental data records which provides data redundancy on every instrument.
The instruments’ mass concentration mode approximates density in μg/m³ and allows for density and refractive index corrections to ensure accuracy. The AQMs reports and displays 6 user-selectable particle size channels, as well as carbon dioxide, temperature, and relative humidity. The instrument monitors PM 1, PM 2.5, PM 5, PM 10 & TPM (and any other PM size value the user specifies) with an easy-to-use Channel Management control panel.
Features & Benefits:- Large colour touch screen display
- Approximates mass concentration in μg/m³ and indicates simultaneous PM values
- User-selectable, adjustable particle channel sizes.
- Stores up to 45,000 sample records
- Connect using Ethernet, USB or (optional) WiFi
- Static or dynamic IP address (DHCP) connection
- Modbus RTU, ASCII or TCP connectivity
- Included software permits remote operations, data management, diagnostics & more
- Internal audible alarm with user selectable thresholds
- User-friendly field calibration
- ISO 21501-4
- JIS B9921
- CE
- RoHS
Others
- Minimum Operating Ambient Temperature
- 41 degree Fahrenheit
- 5 degree Celsius
- Maximum Operating Ambient Temperature
- 104 degree Fahrenheit
- 40 degree Celsius
- Display Size
- 10.9 centimetre
- 4.3 inch
- Brand
- Alerton
Others
- Minimum Operating Ambient Temperature
- 41 degree Fahrenheit
- 5 degree Celsius
- Maximum Operating Ambient Temperature
- 104 degree Fahrenheit
- 40 degree Celsius
- Display Size
- 10.9 centimetre
- 4.3 inch
- Brand
- Alerton
- Minimum Operating Ambient Temperature : 41 degree Fahrenheit|5 degree Celsius
- Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
- Display Size : 10.9 centimetre|4.3 inch
- Brand : Alerton