/content/hbtbt/ae/en/search-results.html

Wall Modules

BACtalk® Microset™ Wall Sensor 3-speed

The BACtalk® Microset™ is an intelligent zone 3-Speed temperature sensor with an optional humidity sensor. The Microset connects to BACtalk VisualLogic® controllers (VLCs) and serves as a tenant control center and a field service tool.

Overview

The Alerton® BACtalk® Microset™ is an intelligent zone temperature sensor with an optional humidity sensor. The Microset connects to Alerton’s BACtalk VisualLogic® controllers (VLCs) and serves as a tenant control center and a field service tool as well as a sensor.

An occupant can use the Microset to view room and outside air temperatures and change setpoints within established limits. The LED displays temperatures in Fahrenheit or Celsius, and multispeed push-buttons provide fan-speed control. An occupant can select after-hours operation in 30-minute increments up to established limits, with after-hours usage recorded at the BACtalk for Windows operator terminal for billing. The BACtalk Microset communicates with programmable VLCs, which directly connect to zone mechanical equipment. The VLC stores programmed control parameters and temperature settings, executing DDC to control equipment and maintain optimum environmental conditions.

The BACtalk Microset’s programmable field service mode enables maintenance personnel to view and adjust control parameters in the field. This reduces maintenance and service time while providing facility personnel with increased flexibility. The BACtalk Microset—together with Alerton’s complete BACtalk line of BACnet-compliant routers, LSi Controllers, programmable VisualLogic controllers and operator terminal software—offers a total solution for automated building control.

Features & Benefits:
  • Versatile
  • Energy Efficient
  • Flexible
  • Attractive
Certifications:
  • Listed Underwriters Laboratory as an accessory for VAVs and VLCs
  • EMC Directive (European CE Mark)
  • FCC Part 15.107 & 109, Class B
Specifications

Others

  • Brand
    • Alerton

Others

  • Brand
    • Alerton
  • Brand : Alerton