Wall Modules
Fume Hood Display
The Sentry Fume Hood Displays by Phoenix Controls are touch-screen, color displays, used on fume hoods with Phoenix Controls venturi valves for airflow control and monitoring.
The Sentry Fume Hood Displays by Phoenix Controls are touch-screen, color displays, used on fume hoods with Phoenix Controls venturi valves for airflow control and monitoring.
Airflow through these fume hoods is achieved with the use of constant volume valves (CV), two position valves or variable air volume valves (VAV).
Features & Benefits:- Colour touch screen, 3.2” diagonal
- Configurable display, either showing face velocity or airflow
- Audible and visual alarms
- Menu driven touch display for fast, instinctive configuration
- Intelligent discovery of local valve controller to speed up the configuration process
- Software and firmware upgradable over a mini USB port, located at the bottom of the enclosure
- Three levels of passcodes to protect critical configuration parameters
- RoHS
- FCC
- UL96V0
Others
- Maximum Operating Ambient Temperature
- 122 degree Fahrenheit
- 50 degree Celsius
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Display Functions
- Cubic Feet per Minute (CFM)
- Feet per Minute (fpm)
- Liters per Second (l/s)
- Meters Cube per Hour (m3/h)
- Meters/Seconds (m/s)
- Brand
- Phoenix Controls
Others
- Maximum Operating Ambient Temperature
- 122 degree Fahrenheit
- 50 degree Celsius
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Display Functions
- Cubic Feet per Minute (CFM)
- Feet per Minute (fpm)
- Liters per Second (l/s)
- Meters Cube per Hour (m3/h)
- Meters/Seconds (m/s)
- Brand
- Phoenix Controls
- Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
- Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
- Display Functions : Cubic Feet per Minute (CFM)|Feet per Minute (fpm)|Liters per Second (l/s)|Meters Cube per Hour (m3/h)|Meters/Seconds (m/s)
- Brand : Phoenix Controls