/content/hbtbt/ae/en/search-results.html

    Wall Modules

    RD-WMB Wallbus Room Sensor Display Unit

    Discontinued

    The RD-WMB series of room sensors and displays are designed for mounting on a standard electrical back box. They are designed to operate with Trend IQ4 and IQeco controllers.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The RD-WMB series of room sensors and displays are designed for mounting on a standard electrical back box. They are designed to operate with Trend IQ4 and IQeco controllers. They include a temperature sensor with versions which also include humidity and CO2 sensors. The RD-WMB has a monochrome backlit LCD display with set point, override, and fan speed control. They connect to the controller by a two wire polarity independent wall bus which carries both data and power.

    Features & Benefits:
    • Single power/data connection to controller reduces wiring
    • Temperature and humidity sensing
    • Calculated dew point output
    • Operates in either °C or °F
    • Portrait or landscape orientation
    • High definition color backlit touch screen LCD display
    • Set point, fan speed, and occupancy override controls
    • Display of CO2 Concentration and Outside Air Temperature values from controller
    • Function key options (lights, blinds etc.)
    • Backup/Transfer of configuration details using micro SD card
    Certifications:
    • IQ4
    • IQeco
    Specifications

    Others

    • Brand
      • Trend

    Others

    • Brand
      • Trend
    • Brand : Trend