/content/hbtbt/ae/en/search-results.html

Wall Modules

TR120 Touch Screen Wall Modules

TR120 touch screen wall modules enable local controller configuration through an easy-to-use touchscreen interface with menu driven selections.

Overview

TR120 touch screen wall modules enable local controller configuration through an easy-to-use touchscreen interface with menu driven selections. TR120 touch screen wall modules are full color and are compatible with Spider®, Stryker, Stryker™, and CIPer™ Model 30 controllers. The wall modules communicate and are powered by the Sylk™ bus without the need for additional wiring. All versions include integral temperature sensors. The devices enables local controller configuration through an easy-to-use touchscreen interface with menu driven selections

Features & Benefits:
  • Link set point limits to a network variable.
  • Access and adjust most parameters in the controller.
  • Access and adjust the controller schedule.
  • Balance the VAV system from the wall module
Certifications:
  • CE
  • FCC Part 15, Class B for emissions
  • Canadian ICES-003
Specifications

Others

  • Display Size
    • 109 millimetre
    • 4.3 inch
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 122 degree Fahrenheit
    • 50 degree Celsius
  • Brand
    • Honeywell BMS NA
  • For Use With
    • Spyder Classic, Stryker and CIPer Model 30 volt

Others

  • Display Size
    • 109 millimetre
    • 4.3 inch
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 122 degree Fahrenheit
    • 50 degree Celsius
  • Brand
    • Honeywell BMS NA
  • For Use With
    • Spyder Classic, Stryker and CIPer Model 30 volt
  • Display Size : 109 millimetre|4.3 inch
  • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
  • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
  • Brand : Honeywell BMS NA
  • For Use With : Spyder Classic, Stryker and CIPer Model 30 volt
Others
Name
Description
File Size
Date
Size
Specification Data
application/pdf 270.14 KB
5/10/2023
270.14 KB
TR120 Touch Screen Zio® Wall Modules with SylkTM
application/pdf 267.91 KB
5/14/2023
267.91 KB
Brochure
Name
Description
File Size
Date
Size
Zio™ Wall Modules Brochure
application/pdf 3.28 MB
5/11/2023
3.28 MB
Installation Instructions
Name
Description
File Size
Date
Size
Installation Instructions
application/pdf 4.56 MB
5/8/2023
4.56 MB
Name
Description
File Size
Date
Size
Installation Instructions
4.56 MB
5/8/2023
4.56 MB
Zio™ Wall Modules Brochure
3.28 MB
5/11/2023
3.28 MB
Specification Data
270.14 KB
5/10/2023
270.14 KB
TR120 Touch Screen Zio® Wall Modules with SylkTM
267.91 KB
5/14/2023
267.91 KB
Name
Description
File Size
Date
Size
Specification Data
270.14 KB
5/10/2023
TR120 Touch Screen Zio® Wall Modules with SylkTM
267.91 KB
5/14/2023
Zio™ Wall Modules Brochure
3.28 MB
5/11/2023
Installation Instructions
4.56 MB
5/8/2023
Product Number
Image
SKU
Description
alt
TR120
Integral Temperature Touchscreen Wall Module, Sylk Bus
alt
TR120-H
Integral Temperature Touchscreen Wall Module With Humidity Sensor, Sylk Bus
Image
SKU
Description
alt
TR120
Integral Temperature Touchscreen Wall Module, Sylk Bus
alt
TR120-H
Integral Temperature Touchscreen Wall Module With Humidity Sensor, Sylk Bus