/content/hbtbt/ae/en/search-results.html

    Wall Modules

    TR71/TR75 Series Wall Module

    The TR71/TR75 Series are 2-wire, non-polarity sensitive, Sylk™ bus communicating wall modules for use with Honeywell programmable controllers.

    Overview

    The TR71/TR75 Series are 2-wire, non-polarity sensitive, Sylk™ bus communicating wall modules for use with Honeywell programmable controllers. All models have a space-temperature sensor, network bus jack, and an LCD panel with three soft keys and two Up/Down adjustment keys.

    Features & Benefits:
    • TR75 can access and adjust the controller schedule.
    • TR75 has ability to balance the VAV system from the wall module.
    • Home screen can display one to three of any of the following parameters: Temperature Set point, Room Temperature, Room Humidity, Outdoor Humidity, Outdoor Temperature, and Time, or one of virtually any parameter in the controller.
    • Network bus jack.
    Certifications:
    • CE
    • UL
    • FCC
    Others
    Name
    Description
    File Size
    Date
    Size
    Specification Data (Chinese)
    application/pdf 280.59 KB
    4/17/2023
    280.59 KB
    Specification Data (Spanish)
    application/pdf 830.31 KB
    5/14/2023
    830.31 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Zio™ Wall Modules Brochure
    application/pdf 3.28 MB
    5/11/2023
    3.28 MB
    Engineering Specifications
    Name
    Description
    File Size
    Date
    Size
    Specification Data
    application/pdf 951.68 KB
    5/10/2023
    951.68 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    Installation Instructions
    application/pdf 1.31 MB
    5/8/2023
    1.31 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    For Tr70, Tr71, Tr75 Dated 05-14
    application/pdf 633.2 KB
    5/8/2023
    633.2 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    For Tr70, Tr71, Tr75 Dated 05-14
    application/pdf 904.94 KB
    5/14/2023
    904.94 KB
    Name
    Description
    File Size
    Date
    Size
    Installation Instructions
    application/pdf 1.31 MB
    5/8/2023
    1.31 MB
    For Tr70, Tr71, Tr75 Dated 05-14
    application/pdf 904.94 KB
    5/14/2023
    904.94 KB
    For Tr70, Tr71, Tr75 Dated 05-14
    application/pdf 633.2 KB
    5/8/2023
    633.2 KB
    Specification Data (Chinese)
    application/pdf 280.59 KB
    4/17/2023
    280.59 KB
    Specification Data (Spanish)
    application/pdf 830.31 KB
    5/14/2023
    830.31 KB
    Specification Data
    application/pdf 951.68 KB
    5/10/2023
    951.68 KB
    Zio™ Wall Modules Brochure
    application/pdf 3.28 MB
    5/11/2023
    3.28 MB
    Name
    Description
    File Size
    Date
    Size
    Specification Data (Chinese)
    280.59 KB
    4/17/2023
    Specification Data (Spanish)
    830.31 KB
    5/14/2023
    Zio™ Wall Modules Brochure
    3.28 MB
    5/11/2023
    Specification Data
    951.68 KB
    5/10/2023
    Installation Instructions
    1.31 MB
    5/8/2023
    For Tr70, Tr71, Tr75 Dated 05-14
    633.2 KB
    5/8/2023
    For Tr70, Tr71, Tr75 Dated 05-14
    904.94 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Add to list
    TR71-H/U
    Zio LCD Wall Module, 2K, 30F to 110F, 18V DC, Humidity
    TR71/U
    Zio LCD Wall Module, 2K, 30F to 110F, 18V DC
    TR75/U
    Zio Plus LCDTwo Wire Sylk Wall Module, Humidity