Wall Modules
Trend TouchView Controller
The Trend TouchView Controller is a communicating sensor/fixed application controller with built-in humidity sensor. The wireless version is available with an onboard wireless receiver for wireless occupancy control.
The Trend TouchView Controller is a communicating sensor/fixed application controller with built-in humidity sensor. The wireless version is available with an onboard wireless receiver for wireless occupancy control. Electrical inputs and outputs wired directly to field equipment. The TOUCHVIEW comes pre-loaded with eleven applications that support common uses.
These applications can be selected and some of the parameters adjusted at the controller without the need for a BACnet front end. Operational information and control data is available to other building controllers and systems through the BACnet protocol (ANSI/ASHRAE standard). This enables a TOUCHVIEW to share data and execute commands initiated from other BACnet-compliant devices.
Certifications:- LCD backlight operation
- Clock operation
- MORE key for navigation
- Touchscreen cleaning
- It has occupancy mode and setpoint mode
Others
- Brand
- Alerton
- Honeywell Multisite
Others
- Brand
- Alerton
- Honeywell Multisite
- Brand : Alerton|Honeywell Multisite