/content/hbtbt/ae/en/search-results.html

Wall Modules

WS3 Series Wall Module

Honeywell WS3 Series wall modules are designed for application with 3-speed fan and modulating valve for indoor temperature control in fan coil system.

Overview

Honeywell WS3 Series wall modules are designed for application with 3-speed fan and modulating valve for indoor temperature control in fan coil system. With temperature set WS3 Series wall modules will provide modulating signal for valve control to regulate chilled or heated water flow to the occupant desired comfort. The WS3 Series wall modules have selectable automatic or manual control of fan speeds. The WS3 Series wall module has a large LCD display providing real time display of room temperature or set temperature.

Features & Benefits:
  • Extra-large LCD and operating interface
  • Temperature display selection
  • Manual or automatic fan speed selection
  • Anti-freeze protection
  • Operating buttons lock / unlock
  • Temperature range setting
  • Modulating valve control
Specifications

Others

  • Overall Width
    • 86 mm
  • Overall Height
    • 90 mm
  • Overall Depth
    • 15.2 mm
  • Brand
    • Honeywell
  • Mounting Type
    • Wall Mount inch

Others

  • Overall Width
    • 86 mm
  • Overall Height
    • 90 mm
  • Overall Depth
    • 15.2 mm
  • Brand
    • Honeywell
  • Mounting Type
    • Wall Mount inch
  • Overall Width : 86 mm
  • Overall Height : 90 mm
  • Overall Depth : 15.2 mm
  • Brand : Honeywell
  • Mounting Type : Wall Mount inch
Others
Name
Description
File Size
Date
Size
WS3系列 温控器,风机盘管用 用户手册
application/pdf 296.6 KB
11/16/2022
296.6 KB
WS3 SERIES WALL MODULE FOR USE WITH FAN COIL UNITS
application/pdf 1.14 MB
5/14/2023
1.14 MB
Name
Description
File Size
Date
Size
WS3系列 温控器,风机盘管用 用户手册
296.6 KB
11/16/2022
296.6 KB
WS3 SERIES WALL MODULE FOR USE WITH FAN COIL UNITS
1.14 MB
5/14/2023
1.14 MB
Name
Description
File Size
Date
Size
WS3系列 温控器,风机盘管用 用户手册
296.6 KB
11/16/2022
WS3 SERIES WALL MODULE FOR USE WITH FAN COIL UNITS
1.14 MB
5/14/2023
Product Number
Image
SKU
Description
alt
WS3B2WB/U
WS3 Wall Module, 100 to 240V AC, White, 2 Pipe
alt
WS3B4WB/U
WS3 Wall Module, 100 to 240V AC, White, 24 Pipe
alt
WS3E2WB/U
WS3 Wall Module, 24V AC, White, 2 Pipe
alt
WS3E4WB/U
WS3 Wall Module, 24V AC, White, 24 Pipe
Image
SKU
Description
alt
WS3B2WB/U
WS3 Wall Module, 100 to 240V AC, White, 2 Pipe
alt
WS3B4WB/U
WS3 Wall Module, 100 to 240V AC, White, 24 Pipe
alt
WS3E2WB/U
WS3 Wall Module, 24V AC, White, 2 Pipe
alt
WS3E4WB/U
WS3 Wall Module, 24V AC, White, 24 Pipe