/content/hbtbt/ae/en/search-results.html

    Wall Modules

    WS8 Temperature Controller

    WS8 Temperature Controllers are wall module for use with fan coil units designed for indoor temperature control provides anti freez protection

    Overview

    WS8 Temperature Controller has large LCD display providing real time display of room temperature or set temperature. With temperature set, it will provide on/off control signal to the fan coil valve for temperature regulation to the occupant’s desired comfort. WS8 Series wall modules provide selectable automatic or manual control of fan speeds. It also provides anti-freeze function. It has three operating modes. In the comfort mode, press the Up or Down In the button to set the temperature. The comfort mode is included in cooling, heating and automatic. Press the mode key to enter the ventilation mode. In ventilation mode, the fan speed will run as manually set with the valve. Anti-freeze mode is an option under the heating mode. When selected, if room temperature falls below 6C, the wall module (in off status) will be activated in heating mode until it reaches 8C

    Features & Benefits:
    • Extra-large LCD display and operating interface
    • Temperature display selection (room temperature or set temperature)
    • Manual or automatic fan speed selection
    • Anti-freeze protection
    • Operating buttons lock / unlock
    • Temperature range setting
    • Standard 86 wall-mount installation bo
    Specifications

    Others

    • Maximum Operating Voltage
      • 240 voltage alternating current
    • Minimum Operating Ambient Temperature
      • -30 degree Celsius
    • Maximum Operating Ambient Temperature
      • 60 degree Celsius
    • Overall Height
      • 90 millimetre
    • Fixing Centers
      • 86 millimetre
    • Minimum Operating Voltage
      • 100 voltage alternating current
    • Overall Depth
      • 15 millimetre
    • Overall Width
      • 86 millimetre
    • Mounting Type
      • Wall inch
    • Brand
      • Honeywell
    • Control Type
      • Valve And Fan Control

    Others

    • Maximum Operating Voltage
      • 240 voltage alternating current
    • Minimum Operating Ambient Temperature
      • -30 degree Celsius
    • Maximum Operating Ambient Temperature
      • 60 degree Celsius
    • Overall Height
      • 90 millimetre
    • Fixing Centers
      • 86 millimetre
    • Minimum Operating Voltage
      • 100 voltage alternating current
    • Overall Depth
      • 15 millimetre
    • Overall Width
      • 86 millimetre
    • Mounting Type
      • Wall inch
    • Brand
      • Honeywell
    • Control Type
      • Valve And Fan Control
    • Maximum Operating Voltage : 240 voltage alternating current
    • Minimum Operating Ambient Temperature : -30 degree Celsius
    • Maximum Operating Ambient Temperature : 60 degree Celsius
    • Overall Height : 90 millimetre
    • Fixing Centers : 86 millimetre
    • Minimum Operating Voltage : 100 voltage alternating current
    • Overall Depth : 15 millimetre
    • Overall Width : 86 millimetre
    • Mounting Type : Wall inch
    • Brand : Honeywell
    • Control Type : Valve And Fan Control
    Others
    Name
    Description
    File Size
    Date
    Size
    WS8 Series Wall Module For use with fan coil units
    application/pdf 181.16 KB
    5/14/2023
    181.16 KB
    WS8B2WB-U Wall Module
    application/pdf 1.16 MB
    5/11/2023
    1.16 MB
    Name
    Description
    File Size
    Date
    Size
    WS8 Series Wall Module For use with fan coil units
    application/pdf 181.16 KB
    5/14/2023
    181.16 KB
    WS8B2WB-U Wall Module
    application/pdf 1.16 MB
    5/11/2023
    1.16 MB
    Name
    Description
    File Size
    Date
    Size
    WS8 Series Wall Module For use with fan coil units
    181.16 KB
    5/14/2023
    WS8B2WB-U Wall Module
    1.16 MB
    5/11/2023
    Product Number
    Part Number
    Description
    Add to list
    WS8B2WB/U
    WS8 Wall Module, 100 to 240V AC, White, 2 Pipe
    WS8B4WB/U
    WS8 Wall Module, 100 to 240V AC, White, 24 Pipe