/content/hbtbt/ae/en/search-results.html

Zone & Unitary Controllers

B564

B564 are general-purpose interface module devices developed to communicate and function with Honeywell’s INNCOM system-5 devices, protocols, and applications. They can be programmed as an interface module or as a controller.

Overview
The B564 general purpose interface moduleSPECIFICATIONSThe B564 general purpose interface module communicates with Honeywell's INNCOM Integrated Room Automation System devices, protocols, and applications to perform climate and lighting control, remote temperature measurement, and central electronic locking. The B564 can be programmed as an interface module or as a controller.Features Voltage: 12VDC 1 configurable input / output for either digital in / out or analog input for remote temperature sensing 4 configurable digital inputs / outputs Wired S5 bus communication
Specifications

Others

  • Brand
    • Honeywell Hospitality
  • Communications Protocol
    • S5 Bus

Others

  • Brand
    • Honeywell Hospitality
  • Communications Protocol
    • S5 Bus
  • Brand : Honeywell Hospitality
  • Communications Protocol : S5 Bus
Product Number
Part Number
Description
 
01-9945.P
Interface Module, B564, S5 Bus, 4.32x2.79x1.52 cm, 256 Bytes NVRAM, 32kBytes RAM, Programmed
01-9945.P
Interface Module, B564, S5 Bus, 4.32x2.79x1.52 cm, 256 Bytes NVRAM, 32kBytes RAM, Programmed
Image
SKU
Description
alt
01-9945.P
Interface Module, B564, S5 Bus, 4.32x2.79x1.52 cm, 256 Bytes NVRAM, 32kBytes RAM, Programmed
alt
01-9945.P
Interface Module, B564, S5 Bus, 4.32x2.79x1.52 cm, 256 Bytes NVRAM, 32kBytes RAM, Programmed