/content/hbtbt/ae/en/search-results.html

    Zone & Unitary Controllers

    Cleanroom Monitor

    The CR3B Series Cleanroom Monitor was developed specifically to allow for monitoring of confined spaces with accuracy and reliability. It features a flush fitting stainless-steel front plate that enables the user to wipe down the unit when necessary.

    Overview

    The CR3B Series Cleanroom Monitor was developed specifically to allow for monitoring of confined spaces with accuracy and reliability. The CR3B allows for either in-room or remote monitoring with three different models; integrated sensors, remote sensors or display only to suit a variety of installation needs. It features a flush fitting stainless-steel front plate that enables the user to wipe down the unit when necessary.

    Cleanroom Monitor provide Modbus network protocol for industrial manufacturing environments. The detector communicates on a standard Modbus network using either of two transmission modes: RTU (Remote Terminal Unit) or ASCII (American Standard Code for Information Interchange). The hardware interface is RS-485. Select the desired mode along with the other parameters using the Configuration Menu.

    Features & Benefits:
    • Accuracy and Reliability
    • Flush fitting stainless-steel front plate
    • Modbus communication
    Certifications:
    • CE
    • RoHS