Zone & Unitary Controllers
Condenser Fan Control
Condenser Fan Controls allows control of up to 14 fans on two separate interlaced circuits, sharing a common condenser. Fans can be ECM or PSC fixed speed, or ECM variable speed.
Condenser Fan Controls allows control of up to 14 fans on two separate interlaced circuits, sharing a common condenser. Fans can be ECM or PSC fixed speed, or ECM variable speed. The controller will control to a saturated temperature, a fixed head pressure, sub-cooling, or drop leg temperature, for each circuit. Control to temperature difference between ambient and saturation temperature, or temperature difference across the condenser, are also possible. Select from 20 common system refrigerants.
Features & Benefits:- Allows control of 14 fans
- Five control modes
- Simplest and easiest communication platform
Others
- Brand
- Honeywell Multisite
Others
- Brand
- Honeywell Multisite
- Brand : Honeywell Multisite