Zone & Unitary Controllers
Excel 50 Controller
Honeywell Excel 50 controller has built-in communication capability, allowing it to be integrated into a Honeywell EXCEL 5000® System or into an open LonWorks® network communicating with Excel 10 controllers as room/zone controllers.
Honeywell Excel 50 controller has built-in communication capability, allowing it to be integrated into a Honeywell EXCEL 5000® System or into an open LonWorks® network communicating with Excel 10 controllers as room/zone controllers or with 3rdparty products. It can also serve as a standalone controller. Typical areas of application include heating systems, district heating systems and air conditioning plants for restaurants, shops, offices and small branch government buildings.
Features & Benefits:- Reduced engineering and start-up costs
- Easy and flexible installation
- Hardware / software options
- Various state-of-the-art communication options
- Unique features in open LONWORKS® networks
- CE
- UL 916 and cUL
- Meets FCC Part 15, Subpart J for Class A equipment
Others
- Minimum Operating Humidity
- 5 Percentage
- Maximum Operating Humidity
- 93 Percentage
- Overall Width
- 198 Millimeter-PRD
- Overall Height
- 150 Millimeter-PRD
- Brand
- Honeywell
Others
- Minimum Operating Humidity
- 5 Percentage
- Maximum Operating Humidity
- 93 Percentage
- Overall Width
- 198 Millimeter-PRD
- Overall Height
- 150 Millimeter-PRD
- Brand
- Honeywell
- Minimum Operating Humidity : 5 Percentage
- Maximum Operating Humidity : 93 Percentage
- Overall Width : 198 Millimeter-PRD
- Overall Height : 150 Millimeter-PRD
- Brand : Honeywell