Zone & Unitary Controllers
IQ233 Series Controller
Trends Control IQ233 controllers are specifically designed for field replacement of the older IQ111 (111+) and IQ131 (131+) controllers respectively.
Trends Control IQ233 controllers are specifically designed for field replacement of the older IQ111 (111+) and IQ131 (131+) controllers respectively. They are also useful in new installations, for a broad range of applications. The IQ233 has 32 points that is 20 universal inputs, 12 analogue voltage outputs. Options are available for an integral or external 2-line display panel.
Features & Benefits:- Good hardware and software compatibility
- Integral or external 2-line display options
- Local supervisor connection
- 1 second cycle time and extended logging
- EMC :EN61326-1: 2006
- Emissions :EN55011: 2007 Class B, EN61000-3-2: 2006, EN61000-3-3+A2: 2005
- Safety :EN61010-1: 2001
Others
- Minimum Storage Temperature
- -10 Degrees Celsius
- Minimum Shipping & Storage Temperature
- -10 Degrees Celsius
- Maximum Shipping & Storage Temperature
- 50 Degrees Celsius
- Overall Width
- 339 Millimeter-PRD
- Maximum Storage Temperature
- 50 Degrees Celsius
- Supply Voltage Frequency
- 50/60 Hertz (1/second)
- Supply Voltage
- 230
- Maximum Operating Humidity
- 90 Percentage
- Overall Height
- 93 Millimeter-PRD
- Minimum Operating Humidity
- 0 Percentage
- Overall Depth
- 288 Millimeter-PRD
- Maximum I/O Expansion
- 20
- Brand
- Trend Controls
- Maximum Number of I/Os
- 20
- Regulatory Approvals
- EMC :EN61326-1: 2006; Emissions :EN55011: 2007 Class B, EN61000-3-2: 2006, EN61000-3-3+A2: 2005; Safety :EN61010-1: 2001 Watt
- Surface Material
- Mild steel, Plated, Coated
- Actuator Included
- No
- Number of Universal Inputs
- 20
- Number of Analog Outputs
- 12 milliampere
Others
- Minimum Storage Temperature
- -10 Degrees Celsius
- Minimum Shipping & Storage Temperature
- -10 Degrees Celsius
- Maximum Shipping & Storage Temperature
- 50 Degrees Celsius
- Overall Width
- 339 Millimeter-PRD
- Maximum Storage Temperature
- 50 Degrees Celsius
- Supply Voltage Frequency
- 50/60 Hertz (1/second)
- Supply Voltage
- 230
- Maximum Operating Humidity
- 90 Percentage
- Overall Height
- 93 Millimeter-PRD
- Minimum Operating Humidity
- 0 Percentage
- Overall Depth
- 288 Millimeter-PRD
- Maximum I/O Expansion
- 20
- Brand
- Trend Controls
- Maximum Number of I/Os
- 20
- Regulatory Approvals
- EMC :EN61326-1: 2006; Emissions :EN55011: 2007 Class B, EN61000-3-2: 2006, EN61000-3-3+A2: 2005; Safety :EN61010-1: 2001 Watt
- Surface Material
- Mild steel, Plated, Coated
- Actuator Included
- No
- Number of Universal Inputs
- 20
- Number of Analog Outputs
- 12 milliampere
- Minimum Storage Temperature : -10 Degrees Celsius
- Minimum Shipping & Storage Temperature : -10 Degrees Celsius
- Maximum Shipping & Storage Temperature : 50 Degrees Celsius
- Overall Width : 339 Millimeter-PRD
- Maximum Storage Temperature : 50 Degrees Celsius
- Supply Voltage Frequency : 50/60 Hertz (1/second)
- Supply Voltage : 230
- Maximum Operating Humidity : 90 Percentage
- Overall Height : 93 Millimeter-PRD
- Minimum Operating Humidity : 0 Percentage
- Overall Depth : 288 Millimeter-PRD
- Maximum I/O Expansion : 20
- Brand : Trend Controls
- Maximum Number of I/Os : 20
- Regulatory Approvals : EMC :EN61326-1: 2006; Emissions :EN55011: 2007 Class B, EN61000-3-2: 2006, EN61000-3-3+A2: 2005; Safety :EN61010-1: 2001 Watt
- Surface Material : Mild steel, Plated, Coated
- Actuator Included : No
- Number of Universal Inputs : 20
- Number of Analog Outputs : 12 milliampere