/content/hbtbt/ae/en/search-results.html

Zone & Unitary Controllers

IQeco31 BACnet Controllers

The IQeco31 are terminal unit controllers for use with BACnet over MS/TP.They have 9 to 18 I/O channels, and can be supplied fully programmable or with a fixed strategy.

Overview
Product Number
Image
SKU
Description
alt
IQE31-1101U50034
IQE31FBACNOSTRATEGY24VAC-IQE31 controller 24VAC Datasheet TA201176 No strategy
alt
IQE31-1101U80034
IQE31FBACNOSTRATEGY230-IQE31 controller 230V Datasheet TA201176 No strategy
alt
IQE31-1201U50034
IQE31PBACNOSTRATEGY24VAC-IQE31 controller 24VAC Datasheet TA201176 No strategy
alt
IQE31-1201U50034K1
IQE31PBACNOSTRATEGY24VAC X 100-IQE31controller 24VAC x 100 Datasheet TA201176 No strategy - Volume buy
alt
IQE31-1201U50034K3
IQE31PBACNOSTRATEGY24VAC X 300-IQE31controller 24VAC x 300 Datasheet TA201176 No strategy - Volume buy
alt
IQE31-1201U50034K5
IQE31PBACNOSTRATEGY24VAC X 500-IQE31controller 24VAC x 500 Datasheet TA201176 No strategy - Volume buy
alt
IQE31-1201U80034
IQE31PBACNOSTRATEGY230-IQE31 controller 230V Datasheet TA201176 No strategy
alt
IQE31-1201U80034K1
IQE31PBACNOSTRATEGY230 X 100-IQE31 controller 230V x 100 Datasheet TA201176 No strategy - Volume buy
alt
IQE31-1201U80034K3
IQE31PBACNOSTRATEGY230 X 300-IQE31 controller 230V x 300 Datasheet TA201176 No strategy - Volume buy
alt
IQE31-1201U80034K5
IQE31PBACNOSTRATEGY230 X 500-IQE31 controller 230V x 500 Datasheet TA201176 No strategy - Volume buy
Image
SKU
Description
alt
IQE31-1101U50034
IQE31FBACNOSTRATEGY24VAC-IQE31 controller 24VAC Datasheet TA201176 No strategy
alt
IQE31-1101U80034
IQE31FBACNOSTRATEGY230-IQE31 controller 230V Datasheet TA201176 No strategy
alt
IQE31-1201U50034
IQE31PBACNOSTRATEGY24VAC-IQE31 controller 24VAC Datasheet TA201176 No strategy
alt
IQE31-1201U50034K1
IQE31PBACNOSTRATEGY24VAC X 100-IQE31controller 24VAC x 100 Datasheet TA201176 No strategy - Volume buy
alt
IQE31-1201U50034K3
IQE31PBACNOSTRATEGY24VAC X 300-IQE31controller 24VAC x 300 Datasheet TA201176 No strategy - Volume buy
alt
IQE31-1201U50034K5
IQE31PBACNOSTRATEGY24VAC X 500-IQE31controller 24VAC x 500 Datasheet TA201176 No strategy - Volume buy
alt
IQE31-1201U80034
IQE31PBACNOSTRATEGY230-IQE31 controller 230V Datasheet TA201176 No strategy
alt
IQE31-1201U80034K1
IQE31PBACNOSTRATEGY230 X 100-IQE31 controller 230V x 100 Datasheet TA201176 No strategy - Volume buy
alt
IQE31-1201U80034K3
IQE31PBACNOSTRATEGY230 X 300-IQE31 controller 230V x 300 Datasheet TA201176 No strategy - Volume buy
alt
IQE31-1201U80034K5
IQE31PBACNOSTRATEGY230 X 500-IQE31 controller 230V x 500 Datasheet TA201176 No strategy - Volume buy