/content/hbtbt/ae/en/search-results.html

    Zone & Unitary Controllers

    PCD7.LRxx over android-App Configurable BACnet Room Controllers

    BACnet MSTP Room Controllers which can be easy configured and commission via an Android device and the RoomUp app.

    Overview
    The BACnet room controller in the PCD7.LRxx series allows efficient, quick commissioning and testing of the connected actuators and sensors. The room controllers have universal inputs that can be configured for a variety of functions, and their form factors also allow them to be installed in electrical sub-distribution systems. They also have a Sylk bus interface for connecting digital room operating devices.

    Features & Benefits:
    • No programming needed- Applications can be created quickly and easily because the controller comes supplied with pre-installed applications which can be configured via the app.
    • Easier installation- In order to cater for various installation requirements, the controller can be mounted universally on DIN top hat rails, in small installation housings and on walls (including optional terminal covers). Triac outputs can be controlled with 24 VAC or 230 VAC.
    • Easier commissioning- The solutions allow very efficient "commissioning by one person" via the "RoomUp" app with quick, straightforward and reliable test procedures on location thanks to the "RoomUp" app's guided testing and reporting. Automatic MS/TP-MAC addressing by scanning a barcode.
    Others
    Name
    Description
    File Size
    Date
    Size
    Short description of PCD7.LRxx-P5 programmable room controller and TR80 wall module example program
    application/pdf 2.51 MB
    5/14/2023
    2.51 MB
    BACnet Protocol Implementation Conformance Statement (PICS)
    application/pdf 233.26 KB
    6/27/2023
    233.26 KB
    Manuel Modèles de régulation d’ambiance
    application/pdf 1.61 MB
    5/11/2023
    1.61 MB
    PCD7.LRxx BACnet Room Controller
    application/pdf 8.05 MB
    6/1/2023
    8.05 MB
    Saia PG5 programmable room controller
    application/pdf 1.45 MB
    5/14/2023
    1.45 MB
    PCD7.LRxx BACnet Room Controller
    application/pdf 8.56 MB
    6/1/2023
    8.56 MB
    PCD7.LRxx-P5 Regolatore di camera programmabile Saia PG5
    application/pdf 12.74 MB
    5/11/2023
    12.74 MB
    PCD7.LRxx-P5 Saia PG5 programmierbarer Raumregler
    application/pdf 12.78 MB
    5/11/2023
    12.78 MB
    Saia PG5 Régulateur d’ambiance programmable
    application/pdf 1.46 MB
    5/14/2023
    1.46 MB
    Saia PG5 programmierbarer Raumregler
    application/pdf 1.44 MB
    5/14/2023
    1.44 MB
    PCD7.LRxx BACnet Room Controller
    application/pdf 946.77 KB
    5/14/2023
    946.77 KB
    BACnet Room Controller
    application/pdf 1.29 MB
    5/14/2023
    1.29 MB
    Regolatore di camera programmabile
    application/pdf 1.46 MB
    5/14/2023
    1.46 MB
    PCD7.LRxx BACnet-Raumregler
    application/pdf 8.34 MB
    6/1/2023
    8.34 MB
    Manual Room Template
    application/pdf 1.52 MB
    5/10/2023
    1.52 MB
    PCD7.LRxx BACnet Raumregler
    application/pdf 3.49 MB
    6/1/2023
    3.49 MB
    Régulateur d’ambiance BACnet
    application/pdf 2.41 MB
    5/14/2023
    2.41 MB
    PCD7.LRxx-P5 Saia PG5 programmable Room Controller
    application/pdf 1.58 MB
    5/14/2023
    1.58 MB
    PCD7.LRxx-P5 Saia PG5 Régulateur d’ambiance programmable
    application/pdf 12.76 MB
    5/10/2023
    12.76 MB
    PCD7.LR Installation and Commissioning Instructions
    application/pdf 2.29 MB
    6/27/2023
    2.29 MB
    Handbuch Raumvorlage
    application/pdf 1.56 MB
    5/11/2023
    1.56 MB
    PCD7.LRxx-P5 PG5 ROOM CONTROLLER - MOUNTING INSTRUCTIONS
    application/pdf 1.65 MB
    5/14/2023
    1.65 MB
    PCD7.LRxx BACnet Room Controller
    application/pdf 6.22 MB
    6/1/2023
    6.22 MB
    B Basic systems
    application/pdf 30.43 MB
    5/11/2023
    30.43 MB
    Controllori di camera programmabilie configurabili
    application/pdf 3.02 MB
    6/1/2023
    3.02 MB
    A Produkte
    application/pdf 47.01 MB
    6/1/2023
    47.01 MB
    Régulateurs d’ambiance S-Bus-Modbus librement programmables PG5
    application/pdf 1.56 MB
    5/11/2023
    1.56 MB
    Saia PCD Portafoglio
    application/pdf 997.36 KB
    5/10/2023
    997.36 KB
    Raumautomation
    application/pdf 2.45 MB
    5/11/2023
    2.45 MB
    Room automation
    application/pdf 2.44 MB
    5/11/2023
    2.44 MB
    PG5 freely programmable S-Bus- Modbus room controllers
    application/pdf 1.55 MB
    5/11/2023
    1.55 MB
    Saia PCD Portfolio
    application/pdf 999.5 KB
    5/10/2023
    999.5 KB
    B Sistemi di base
    application/pdf 30.45 MB
    5/11/2023
    30.45 MB
    Saia PCD Portfolio
    application/pdf 996.91 KB
    5/10/2023
    996.91 KB
    Régulateurs d’ambiance BACnet PCD7.LRxx
    application/pdf 1.4 MB
    6/1/2023
    1.4 MB
    Programmier- und konfigurierbare Raumregler
    application/pdf 3.04 MB
    6/1/2023
    3.04 MB
    Régulateur d’ambiance BACnet
    application/pdf 1.44 MB
    5/14/2023
    1.44 MB
    PCD7.LRxx BACnet room controllers
    application/pdf 1.39 MB
    6/1/2023
    1.39 MB
    Controllori di camera S-Bus-Modbus PG5 liberamente programmabili per soluzioni per la gestione di camera flessibili e personalizzate
    application/pdf 1.55 MB
    5/11/2023
    1.55 MB
    PG5 frei programmierbare S-Bus-- Modbus-Raumregler für flexible und individuelle Raumlösungen
    application/pdf 1.57 MB
    5/11/2023
    1.57 MB
    Automatisation des locaux
    application/pdf 2.45 MB
    5/11/2023
    2.45 MB
    C Annex
    application/pdf 445.2 KB
    6/1/2023
    445.2 KB
    BACnet-Raumregler
    application/pdf 2.38 MB
    5/14/2023
    2.38 MB
    BACnet-Raumregler PCD7.LRxx
    application/pdf 1.4 MB
    6/1/2023
    1.4 MB
    Controllori di camera BACnet PCD7.LRxx
    application/pdf 1.4 MB
    6/1/2023
    1.4 MB
    Régulateurs d’ambiance programmables et configurables
    application/pdf 3.03 MB
    6/1/2023
    3.03 MB
    BACnet-Raumregler
    application/pdf 1.42 MB
    5/14/2023
    1.42 MB
    C Annexe
    application/pdf 453.29 KB
    6/1/2023
    453.29 KB
    A Products
    application/pdf 46.92 MB
    6/1/2023
    46.92 MB
    A Produits
    application/pdf 47.02 MB
    6/1/2023
    47.02 MB
    Programmable and configurable room controllers
    application/pdf 3.01 MB
    6/1/2023
    3.01 MB
    Automazione di camera
    application/pdf 2.43 MB
    5/11/2023
    2.43 MB
    A Prodotti
    application/pdf 46.99 MB
    6/1/2023
    46.99 MB
    PCD7.LRxx-P5 Saia PG5 programmable room controller
    application/pdf 12.8 MB
    5/11/2023
    12.8 MB
    Saia PCD Vue d�ensemble du portefeuille
    application/pdf 998.03 KB
    5/10/2023
    998.03 KB
    BACnet Protocol Implementation Conformance Statement (PICS)
    application/pdf 402.89 KB
    8/10/2023
    402.89 KB
    Name
    Description
    File Size
    Date
    Size
    Short description of PCD7.LRxx-P5 programmable room controller and TR80 wall module example program
    application/pdf 2.51 MB
    5/14/2023
    2.51 MB
    BACnet Protocol Implementation Conformance Statement (PICS)
    application/pdf 233.26 KB
    6/27/2023
    233.26 KB
    Manuel Modèles de régulation d’ambiance
    application/pdf 1.61 MB
    5/11/2023
    1.61 MB
    PCD7.LRxx BACnet Room Controller
    application/pdf 8.05 MB
    6/1/2023
    8.05 MB
    Saia PG5 programmable room controller
    application/pdf 1.45 MB
    5/14/2023
    1.45 MB
    PCD7.LRxx BACnet Room Controller
    application/pdf 8.56 MB
    6/1/2023
    8.56 MB
    PCD7.LRxx-P5 Regolatore di camera programmabile Saia PG5
    application/pdf 12.74 MB
    5/11/2023
    12.74 MB
    PCD7.LRxx-P5 Saia PG5 programmierbarer Raumregler
    application/pdf 12.78 MB
    5/11/2023
    12.78 MB
    Saia PG5 Régulateur d’ambiance programmable
    application/pdf 1.46 MB
    5/14/2023
    1.46 MB
    Saia PG5 programmierbarer Raumregler
    application/pdf 1.44 MB
    5/14/2023
    1.44 MB
    PCD7.LRxx BACnet Room Controller
    application/pdf 946.77 KB
    5/14/2023
    946.77 KB
    BACnet Room Controller
    application/pdf 1.29 MB
    5/14/2023
    1.29 MB
    Regolatore di camera programmabile
    application/pdf 1.46 MB
    5/14/2023
    1.46 MB
    PCD7.LRxx BACnet-Raumregler
    application/pdf 8.34 MB
    6/1/2023
    8.34 MB
    Manual Room Template
    application/pdf 1.52 MB
    5/10/2023
    1.52 MB
    PCD7.LRxx BACnet Raumregler
    application/pdf 3.49 MB
    6/1/2023
    3.49 MB
    Régulateur d’ambiance BACnet
    application/pdf 2.41 MB
    5/14/2023
    2.41 MB
    PCD7.LRxx-P5 Saia PG5 programmable Room Controller
    application/pdf 1.58 MB
    5/14/2023
    1.58 MB
    PCD7.LRxx-P5 Saia PG5 Régulateur d’ambiance programmable
    application/pdf 12.76 MB
    5/10/2023
    12.76 MB
    PCD7.LR Installation and Commissioning Instructions
    application/pdf 2.29 MB
    6/27/2023
    2.29 MB
    Handbuch Raumvorlage
    application/pdf 1.56 MB
    5/11/2023
    1.56 MB
    PCD7.LRxx-P5 PG5 ROOM CONTROLLER - MOUNTING INSTRUCTIONS
    application/pdf 1.65 MB
    5/14/2023
    1.65 MB
    PCD7.LRxx BACnet Room Controller
    application/pdf 6.22 MB
    6/1/2023
    6.22 MB
    B Basic systems
    application/pdf 30.43 MB
    5/11/2023
    30.43 MB
    Controllori di camera programmabilie configurabili
    application/pdf 3.02 MB
    6/1/2023
    3.02 MB
    A Produkte
    application/pdf 47.01 MB
    6/1/2023
    47.01 MB
    Régulateurs d’ambiance S-Bus-Modbus librement programmables PG5
    application/pdf 1.56 MB
    5/11/2023
    1.56 MB
    Saia PCD Portafoglio
    application/pdf 997.36 KB
    5/10/2023
    997.36 KB
    Raumautomation
    application/pdf 2.45 MB
    5/11/2023
    2.45 MB
    Room automation
    application/pdf 2.44 MB
    5/11/2023
    2.44 MB
    PG5 freely programmable S-Bus- Modbus room controllers
    application/pdf 1.55 MB
    5/11/2023
    1.55 MB
    Saia PCD Portfolio
    application/pdf 999.5 KB
    5/10/2023
    999.5 KB
    B Sistemi di base
    application/pdf 30.45 MB
    5/11/2023
    30.45 MB
    Saia PCD Portfolio
    application/pdf 996.91 KB
    5/10/2023
    996.91 KB
    Régulateurs d’ambiance BACnet PCD7.LRxx
    application/pdf 1.4 MB
    6/1/2023
    1.4 MB
    Programmier- und konfigurierbare Raumregler
    application/pdf 3.04 MB
    6/1/2023
    3.04 MB
    Régulateur d’ambiance BACnet
    application/pdf 1.44 MB
    5/14/2023
    1.44 MB
    PCD7.LRxx BACnet room controllers
    application/pdf 1.39 MB
    6/1/2023
    1.39 MB
    Controllori di camera S-Bus-Modbus PG5 liberamente programmabili per soluzioni per la gestione di camera flessibili e personalizzate
    application/pdf 1.55 MB
    5/11/2023
    1.55 MB
    PG5 frei programmierbare S-Bus-- Modbus-Raumregler für flexible und individuelle Raumlösungen
    application/pdf 1.57 MB
    5/11/2023
    1.57 MB
    Automatisation des locaux
    application/pdf 2.45 MB
    5/11/2023
    2.45 MB
    C Annex
    application/pdf 445.2 KB
    6/1/2023
    445.2 KB
    BACnet-Raumregler
    application/pdf 2.38 MB
    5/14/2023
    2.38 MB
    BACnet-Raumregler PCD7.LRxx
    application/pdf 1.4 MB
    6/1/2023
    1.4 MB
    Controllori di camera BACnet PCD7.LRxx
    application/pdf 1.4 MB
    6/1/2023
    1.4 MB
    Régulateurs d’ambiance programmables et configurables
    application/pdf 3.03 MB
    6/1/2023
    3.03 MB
    BACnet-Raumregler
    application/pdf 1.42 MB
    5/14/2023
    1.42 MB
    C Annexe
    application/pdf 453.29 KB
    6/1/2023
    453.29 KB
    A Products
    application/pdf 46.92 MB
    6/1/2023
    46.92 MB
    A Produits
    application/pdf 47.02 MB
    6/1/2023
    47.02 MB
    Programmable and configurable room controllers
    application/pdf 3.01 MB
    6/1/2023
    3.01 MB
    Automazione di camera
    application/pdf 2.43 MB
    5/11/2023
    2.43 MB
    A Prodotti
    application/pdf 46.99 MB
    6/1/2023
    46.99 MB
    PCD7.LRxx-P5 Saia PG5 programmable room controller
    application/pdf 12.8 MB
    5/11/2023
    12.8 MB
    Saia PCD Vue d�ensemble du portefeuille
    application/pdf 998.03 KB
    5/10/2023
    998.03 KB
    BACnet Protocol Implementation Conformance Statement (PICS)
    application/pdf 402.89 KB
    8/10/2023
    402.89 KB
    Name
    Description
    File Size
    Date
    Size
    Short description of PCD7.LRxx-P5 programmable room controller and TR80 wall module example program
    2.51 MB
    5/14/2023
    BACnet Protocol Implementation Conformance Statement (PICS)
    233.26 KB
    6/27/2023
    Manuel Modèles de régulation d’ambiance
    1.61 MB
    5/11/2023
    PCD7.LRxx BACnet Room Controller
    8.05 MB
    6/1/2023
    Saia PG5 programmable room controller
    1.45 MB
    5/14/2023
    PCD7.LRxx BACnet Room Controller
    8.56 MB
    6/1/2023
    PCD7.LRxx-P5 Regolatore di camera programmabile Saia PG5
    12.74 MB
    5/11/2023
    PCD7.LRxx-P5 Saia PG5 programmierbarer Raumregler
    12.78 MB
    5/11/2023
    Saia PG5 Régulateur d’ambiance programmable
    1.46 MB
    5/14/2023
    Saia PG5 programmierbarer Raumregler
    1.44 MB
    5/14/2023
    PCD7.LRxx BACnet Room Controller
    946.77 KB
    5/14/2023
    BACnet Room Controller
    1.29 MB
    5/14/2023
    Regolatore di camera programmabile
    1.46 MB
    5/14/2023
    PCD7.LRxx BACnet-Raumregler
    8.34 MB
    6/1/2023
    Manual Room Template
    1.52 MB
    5/10/2023
    PCD7.LRxx BACnet Raumregler
    3.49 MB
    6/1/2023
    Régulateur d’ambiance BACnet
    2.41 MB
    5/14/2023
    PCD7.LRxx-P5 Saia PG5 programmable Room Controller
    1.58 MB
    5/14/2023
    PCD7.LRxx-P5 Saia PG5 Régulateur d’ambiance programmable
    12.76 MB
    5/10/2023
    PCD7.LR Installation and Commissioning Instructions
    2.29 MB
    6/27/2023
    Handbuch Raumvorlage
    1.56 MB
    5/11/2023
    PCD7.LRxx-P5 PG5 ROOM CONTROLLER - MOUNTING INSTRUCTIONS
    1.65 MB
    5/14/2023
    PCD7.LRxx BACnet Room Controller
    6.22 MB
    6/1/2023
    B Basic systems
    30.43 MB
    5/11/2023
    Controllori di camera programmabilie configurabili
    3.02 MB
    6/1/2023
    A Produkte
    47.01 MB
    6/1/2023
    Régulateurs d’ambiance S-Bus-Modbus librement programmables PG5
    1.56 MB
    5/11/2023
    Saia PCD Portafoglio
    997.36 KB
    5/10/2023
    Raumautomation
    2.45 MB
    5/11/2023
    Room automation
    2.44 MB
    5/11/2023
    PG5 freely programmable S-Bus- Modbus room controllers
    1.55 MB
    5/11/2023
    Saia PCD Portfolio
    999.5 KB
    5/10/2023
    B Sistemi di base
    30.45 MB
    5/11/2023
    Saia PCD Portfolio
    996.91 KB
    5/10/2023
    Régulateurs d’ambiance BACnet PCD7.LRxx
    1.4 MB
    6/1/2023
    Programmier- und konfigurierbare Raumregler
    3.04 MB
    6/1/2023
    Régulateur d’ambiance BACnet
    1.44 MB
    5/14/2023
    PCD7.LRxx BACnet room controllers
    1.39 MB
    6/1/2023
    Controllori di camera S-Bus-Modbus PG5 liberamente programmabili per soluzioni per la gestione di camera flessibili e personalizzate
    1.55 MB
    5/11/2023
    PG5 frei programmierbare S-Bus-- Modbus-Raumregler für flexible und individuelle Raumlösungen
    1.57 MB
    5/11/2023
    Automatisation des locaux
    2.45 MB
    5/11/2023
    C Annex
    445.2 KB
    6/1/2023
    BACnet-Raumregler
    2.38 MB
    5/14/2023
    BACnet-Raumregler PCD7.LRxx
    1.4 MB
    6/1/2023
    Controllori di camera BACnet PCD7.LRxx
    1.4 MB
    6/1/2023
    Régulateurs d’ambiance programmables et configurables
    3.03 MB
    6/1/2023
    BACnet-Raumregler
    1.42 MB
    5/14/2023
    C Annexe
    453.29 KB
    6/1/2023
    A Products
    46.92 MB
    6/1/2023
    A Produits
    47.02 MB
    6/1/2023
    Programmable and configurable room controllers
    3.01 MB
    6/1/2023
    Automazione di camera
    2.43 MB
    5/11/2023
    A Prodotti
    46.99 MB
    6/1/2023
    PCD7.LRxx-P5 Saia PG5 programmable room controller
    12.8 MB
    5/11/2023
    Saia PCD Vue d�ensemble du portefeuille
    998.03 KB
    5/10/2023
    BACnet Protocol Implementation Conformance Statement (PICS)
    402.89 KB
    8/10/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    PCD7.LRL2
    BACnet MSTP room controller 230 V power supply, large housing, 2 analogue outputs, 4 triacs, 4 relay, 1 LED output, 6 universal inputs
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-pcd7lrl2-bacnet-room-controller-6-uis-primaryimage
    PCD7.LRL2
    BACnet MSTP room controller 230 V power supply, large housing, 2 analogue outputs, 4 triacs, 4 relay, 1 LED output, 6 universal inputs
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-pcd7lrl2-bacnet-room-controller-6-uis-primaryimage
    PCD7.LRS4
    BACNET MSTP room controller 230 V power supply, small hoising, 4 analogue outputs, 2 triacs, 4 relay, 4 universal inputs.
    PCD7.LRS4
    BACNET MSTP room controller 230 V power supply, small hoising, 4 analogue outputs, 2 triacs, 4 relay, 4 universal inputs.
    PCD7.LRS5
    BACnet MSTP room controller 24 VAC power supply, small housing, 4 analogue outputs, 2 triacs, 4 relay, 4 universal inputs
    PCD7.LRS5
    BACnet MSTP room controller 24 VAC power supply, small housing, 4 analogue outputs, 2 triacs, 4 relay, 4 universal inputs