/content/hbtbt/ae/en/search-results.html

    Zone & Unitary Controllers

    Programmable Control Module

    Programmable Control Modules by Phoenix controls offers a means of connecting additional inputs and outputs to the Celeris, Theris and Traccel custom control sequences to enhance the control functions already provided.

    Overview

    The Programmable Control Modules series offers a means of connecting additional inputs and outputs to the Celeris, Theris and Traccel custom control sequences to enhance the control functions already provided. The PCM offers varying numbers of configurable input and output connections, a graphical programming interface for developing custom control applications. The PCM adds tremendous power and flexibility to the Phoenix Controls environmental control system. The graphical programming interface makes developing custom control sequences simple and efficient.

    Features & Benefits:
    • Interfaces with Celeris, Theris and Traccel room-level networks
    • 4, 6, 10 and 12 universal inputs
    • 6, 8 and 12 universal/digital outputs
    • Graphical block-oriented programming
    • DIN rail mounting (all but PCM200)
    • Separable housing allows removal of controller from wiring base
    Certifications:
    • UL Listed (CDN and US): UL916 Energy management equipment
    • Material: UL94-5VA
    • Electromagnetic Compatibility: CE, FCC